Eight Low-Side Drivers With Internal Clamp for Inductive Loads and Current Limiting for Self Protection
Seven Outputs are Rated at 150 mA and Controlled Through Serial Interface
One Output Rated at 150 mA and Controlled Through Serial Interface and Dedicated Enable Pin
5-V ±5% Regulated Power Supply With 200-mA Load Capability at VIN Max of 18 V
Internal Voltage Supervisory for Regulated Output
Serial Communications for Control of Eight Low-Side Drivers
Enable/Disable Input for OUT1
5-V or 3.3-V I/O Tolerant for Interface to Microcontroller
Programmable Power On-Reset Delay Before RST Asserted High, Once 5 V Is Within Specification (6 ms Typ)
Programmable Deglitch Timer Before RST Is Asserted Low (40 µ Typ)
Programmable Brown-Out Feature
Thermal Shutoff for Self Protection
APPLICATIONS
Electrical Applicances
Air Conditioning Units
Ranges
Dishwashers
Refrigerators
Microwaves
Washing Machines
General-Purpose Interface Circuit Allowing Microcontroller Interface to Relays, Electric Motors, LEDs, and Buzzers
PowerPAD is a trademark of Texas Instruments.
DESCRIPTION/ORDERING INFORMATION
The power supply provides regulated 5-V output to power the system microcontroller and drive eight low-side switches. The brown-out detection output (BO_OUTZ) warns the system if there is a temporary drop in the supply voltage, so the system can prevent potentially hazardous situations.
A serial communications interface controls the eight low-side outputs; each output has an internal snubber circuit to absorb the inductive load at turn OFF. Alternatively, the system can use a fly-back diode to VIN to help recirculate the energy in an inductive load at turn OFF.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:14 AM GMT, 08 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.