TPS2011A Status: ACTIVE

1.2A, 2.7 to 5.5V Single High-Side MOSFET Switch IC, No Fault Reporting, Active-Low Enable


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2011A
Adjustable Current Limit(Min)(A)0.66  
rDS(on) per FET(Typ)(mOhms)30  
Number of FETs1  
Enable/Shutdown1L  
Vin(Min)(V)2.7  
Vin(Max)(V)5.5  
Iq(Typ)(uA)73  
Pin/Package14HTSSOP, 8SOIC  
 Samples
 Inventory

Product Information

Features

  • 33-m (5-V Input) High-Side MOSFET Switch
  • Short-Circuit and Thermal Protection
  • Operating Range . . . 2.7 V to 5.5 V
  • Logic-Level Enable Input
  • Typical Rise Time. . . 6.1 ms
  • Undervoltage Lockout
  • Maximum Standby Supply Current. . . 10 µA
  • No Drain-Source Back-Gate Diode
  • Available in 8-pin SOIC and 14-Pin TSSOPPackages
  • Ambient Temperature Range, -40°C to 85°C
  • 2-kV Human-Body-Model, 200-V Machine-Model ESD Protection

Description

The TPS201xA family of power distribution switches is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices are 50-m N-channel MOSFET high-side power switches. The switch is controlled by a logic enable compatible with 5-V logic and 3-V logic. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the TPS201xA limits the output current to a safe level by switching into a constant-current mode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2011ADACTIVE0.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2011ADG4ACTIVE0.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2011ADRACTIVE0.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2011ADRG4ACTIVE0.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2011APWPACTIVE0.95 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol 
TPS2011APWPG4ACTIVE0.95 | 1kuHTSSOP (PWP) | 14 View 90 | TUBE Download CAD Format for this Symbol 
TPS2011APWPRACTIVE0.85 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS2011APWPRG4ACTIVE0.85 | 1kuHTSSOP (PWP) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2011AD
AmericasNewark 300
Rochester Electronics >1k
AsiaWPI 90
EuropeAbacus Polar 300
WorldwideDigiKey >1k
Mouser Electronics 195
TI Lead Time*: 20 WeeksTPS2011ADG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2011ADR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 580
TI Lead Time*: 20 WeeksTPS2011ADRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2011APWP
WorldwideDigiKey 351
TI Lead Time*: 20 WeeksTPS2011APWPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2011APWPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2011APWPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2011AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2011ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2011ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2011ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2011APWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2011APWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2011APWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2011APWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2011A Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here