TPS2041B-Q1 Status: ACTIVE

Automotive Catalog Single-Channel Current-Limited Power Distribution Switch


      
         
Alert me about changes<br/>to this product


 TPS2041B-Q1
Vin(Min)(V)2.7  
Vin(Max)(V)5.5  
Current Limit Accuracy @ 1A1  
rDS(on) per FET(Typ)(mOhms)70  
Pin/Package5SOT-23  
Operating Temp Range(Celsius)-40 to 125  
Continuous Current(Max)(A)0.5  
EnableActive Low  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TPS2041B-Q1

Version Part Number Definition
Catalog TPS2041B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS2062-Q1: Automotive Catalog Dual 1A Current-Limited, Power-Distribution Switches
  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch
  • TPS54362-Q1: Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset
    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2041BQDBVRQ1ACTIVE-40 to 1250.60 | 1kuSOT-23 (DBV) | 5 View 3000 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2041BQDBVRQ1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2041BQDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2062-Q1 Automotive Catalog Dual 1A Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS54362-Q1 Automotive Catalog 3A, 60V step down DC/DC converter with low Iq, voltage supervision and reset DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here