TPS2042B-Q1 Status: ACTIVE

Automotive Catalog Dual Current-Limited Power-Distribution Switches


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2042B-Q1
Vin(Min)(V)2.7  
Vin(Max)(V)5.5  
Current Limit(A)1  
rDS(on) per FET(Typ)(mOhms)70  
Pin/Package8SOIC  
Operating Temp Range(Celsius)-40 to 125  
Continuous Current(Max)(A)0.5  
Number of Switches2  
EnableActive Low  
RatingAutomotive  
 Samples
 Inventory

Other qualified versions of TPS2042B-Q1

Version Part Number Definition
Catalog TPS2042B TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™
  • Product Information

    Features

    • Qualified for Automotive Applications
    • 70-m High-Side MOSFET
    • 500-mA Continuous Current
    • Thermal and Short-Circuit Protection
    • Accurate Current Limit:
      0.75 A (Min), 1.25 A (Max)
    • Operating Range: 2.7 V to 5.5 V
    • 0.6-ms Typical Rise Time
    • Undervoltage Lockout
    • Deglitched Fault Report (OC)
    • No OC Glitch During Power Up
    • Maximum Standby Supply Current:
      1 µA (Single, Dual) or 2 µA (Triple, Quad)
    • Bidirectional Switch
    • Junction Temperature Range: –40°C to 125°C
    • ESD Protection Level Per AEC-Q100 Classification
    • UL Recognized, File Number E169910
    • APPLICATIONS
      • Heavy Capacitive Loads
      • Short-Circuit Protection

    Description

    The TPS2042B/TPS2051B power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporate 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

    When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS2042BQDRQ1ACTIVE-40 to 1250.85 | 1kuSOIC (D) | 8 View 2500 Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:17 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS2042BQDRQ1
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS2042BQDRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS2042B-Q1 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for TPS2042B-Q1:

    View All Tags

    Other Support



    Click Here