TPS2045A Status: ACTIVE

0.345A, 2.7-5.5V Single Hi-Side MOSFET, Fault Report, Act-Low Enable


      
         
Alert me about changes<br/>to this product

 TPS2045ATPS2048A TPS2055A TPS2056A TPS2057A TPS2058A 
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Current Limit(A)0.5  0.5  0.5  0.5  0.5  0.5  
rDS(on) per FET(Typ)(mOhms)80  80  80  80  80  80  
Pin/Package8SOIC  16SOIC  8SOIC  8SOIC  16SOIC  16SOIC  
Operating Temp Range(Celsius)0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  
Continuous Current(Max)(A)0.25  0.25  0.25  0.25  0.25  0.25  
Number of Switches1  4  1  2  3  4  
EnableActive Low  Active Low  Active High  Active High  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch

Product Information

Features

  • 80-m High-Side MOSFET Switch
  • 250 mA Continuous Current Per Channel
  • Independent Thermal and Short-Circuit Protection With Overcurrent Logic Output
  • Operating Range: 2.7-V to 5.5-V
  • CMOS- and TTL-Compatible Enable Inputs
  • 2.5-ms Typical Rise Time
  • Undervoltage Lockout
  • 10 µA Maximum Standby Supply Current for Single and Dual (20 µA for Triple and Quad)
  • Bidirectional Switch
  • Ambient Temperature Range, 0°C to 85°C
  • ESD Protection

Description

The TPS2045A through TPS2048A and TPS2055A through TPS2058A power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered.

These devices incorporate 80-m N-channel MOSFET high-side power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by an independent logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, these devices limit the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2045ADACTIVE0 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2045ADG4ACTIVE0 to 850.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2045ADRACTIVE0 to 850.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2045ADRG4ACTIVE0 to 850.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2045AD
AmericasArrow 465
Avnet 489
Newark 343
Rochester Electronics >1k
AsiaWPI 80
EuropeSpoerle 525
TI Lead Time*: 20 WeeksTPS2045ADG4
WorldwideMouser Electronics 235
TI Lead Time*: 20 WeeksTPS2045ADR
AmericasRochester Electronics >1k
EuropeArrow Southern Europe >1k
Avnet-SILICA >1k
TI Lead Time*: 20 WeeksTPS2045ADRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2045AD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2045ADG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2045ADR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2045ADRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2045A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS2045A Evaluation ModuleTPS2045AEVM-290Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here