TPS204XB Status: ACTIVE

Current-Limited Power Distribution Switch Family


      
         
Alert me about changes<br/>to this product


 TPS2041B TPS2042B TPS2043B TPS2044B 
Vin(Min)(V)2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Current Limit(A)1  1  1  1  
rDS(on) per FET(Typ)(mOhms)70  70  70  70  
Pin/Package5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC, 8SON  16SOIC  16SOIC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)0.5  0.5  0.5  0.5  
Number of Switches1  2  3  4  
EnableActive Low  Active Low  Active Low  Active Low  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch
  • TPS2550: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS205XB: Current-Limited, Power-Distribution Switch Family
    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS204XB Help

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS205XB Current-Limited, Power-Distribution Switch Family PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here