|
|
|
|
Other qualified versions of TPS2051B
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS204xB/TPS205xB power-distribution switches areintended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V. When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1 A typically. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS2051BD | ACTIVE | -40 to 85 | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TPS2051BDBVR | ACTIVE | -40 to 85 | 0.50 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS2051BDBVRG4 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS2051BDBVT | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS2051BDBVTG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS2051BDG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TPS2051BDGN | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TPS2051BDGNG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | Purchase Samples | ||
| TPS2051BDGNR | ACTIVE | -40 to 85 | 0.51 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | |||
| TPS2051BDGNRG4 | ACTIVE | -40 to 85 | 0.51 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | |||
| TPS2051BDR | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TPS2051BDRG4 | ACTIVE | -40 to 85 | 0.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:09 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2051BD | |||
| Americas | Arrow | >1k | |
| Newark | 521 | ||
| Europe | Arrow Northern Europe | 10 | |
| EBV Elektronik | 2 | ||
| Worldwide | Mouser Electronics | 516 | |
| TI Lead Time*: 20 WeeksTPS2051BDBVR | |||
| Asia | WPI | 22 | |
| TI Lead Time*: 20 WeeksTPS2051BDBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2051BDBVT | |||
| Europe | Arrow Southern Europe | 500 | |
| TI Lead Time*: 20 WeeksTPS2051BDBVTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2051BDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2051BDGN | |||
| Europe | Arrow Northern Europe | 80 | |
| TI Lead Time*: 20 WeeksTPS2051BDGNG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2051BDGNR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksTPS2051BDGNRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2051BDR | |||
| Asia | WPI | 615 | |
| TI Lead Time*: 20 WeeksTPS2051BDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2051BD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDGN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDGNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDGNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDGNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2051BDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2051B 
| Name | Part # | Company | Tool / Software Type |
| TPS2051B Evaluation Module | TPS2051BEVM-290 | Texas Instruments | Development Boards/EVMs |
| TPS2051B Evaluation Module | TPS2051BEVM-292 | Texas Instruments | Development Boards/EVMs |
| TPS2051B Evaluation Module | TPS2051BEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2041B | Single-Channel Current-Limited Power Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24032A | Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS79301 | Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71533 | Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number