TPS205XB Status: ACTIVE

Current-Limited, Power-Distribution Switch Family


      
         
Alert me about changes<br/>to this product


 TPS2051B TPS2052B TPS2053B 
Vin(Min)(V)2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  
Current Limit(A)1  1  1  
rDS(on) per FET(Typ)(mOhms)70  70  70  
Pin/Package5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC, 8SON  16SOIC  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)0.5  0.5  0.5  
Number of Switches1  2  3  
EnableActive High  Active High  Active High  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS204XB: Current-Limited Power Distribution Switch Family
  • TPS2041B: Single-Channel Current-Limited Power Distribution Switch
  • TPS2051B: Single, Current-Limited, Power-Distribution Switch

More Related Products

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS205XB Help

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS204XB Current-Limited Power Distribution Switch Family PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here