TPS2063 Status: ACTIVE

Triple 1A Current-Limited, Power-Distribution Switche


      
         
Alert me about changes<br/>to this product

 TPS2061 TPS2062 TPS2063TPS2065 TPS2066 TPS2067 
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Current Limit(A)1.5  1.5  1.5  1.5  1.5  1.5  
rDS(on) per FET(Typ)(mOhms)70  70  70  70  70  70  
Pin/Package5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  16SOIC  5SOT-23, 8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  16SOIC  
Operating Temp Range(Celsius)-40 to 85,0 to 70  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)1  1  1  1  1  1  
Number of Switches1  2  3  1  2  3  
EnableActive Low  Active Low  Active Low  Active High  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2061: Single 1A Current-Limited, Power-Distribution Switch

Product Information

Features

  • 70-m High-Side MOSFET
  • 1-A Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (1.1 A min, 1.9 A max)
  • Operating Range: 2.7 V to 5.5 V
  • 0.6-ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report (OC)
  • No OC Glitch During Power Up
  • 1-µA Maximum Standby Supply Current
  • Bidirectional Switch
  • Ambient Temperature Range: -40°C to 85°C
  • Built-in Soft-Start
  • UL Listed - File No. E169910
  • APPLICATIONS
    • Heavy Capacitive Loads
    • Short-Circuit Protections

Description

The TPS206x power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2063DACTIVE-40 to 850.99 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2063DG4ACTIVE-40 to 850.99 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2063DRACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2063DRG4ACTIVE-40 to 850.90 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2063D
WorldwideDigiKey  Available
Mouser Electronics 40
TI Lead Time*: 20 WeeksTPS2063DG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2063DR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS2063DRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2063D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2063DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2063DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2063DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2063 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS2063 Evaluation moduleTPS2063EVM-294Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here