|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS206x power-distribution switches are intended forapplications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-mΩ N-channel MOSFET power switches for power-distribution systems that require single or dual power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V. When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS2064DGN | ACTIVE | 0 to 70 | 1.10 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | ||
| TPS2064DGNG4 | ACTIVE | 0 to 70 | 1.10 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | ||
| TPS2064DGNR | ACTIVE | 0 to 70 | 1.00 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| TPS2064DGNRG4 | ACTIVE | 0 to 70 | 1.00 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| TPS2064DRBR | ACTIVE | 0 to 70 | 1.00 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Purchase Samples | |
| TPS2064DRBT | ACTIVE | 0 to 70 | 1.10 | 1ku | SON (DRB) | 8 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2064DGN | |||
| Americas | Avnet | 575 | |
| Rochester Electronics | 320 | ||
| Europe | Avnet-SILICA | 240 | |
| Worldwide | DigiKey | 327 | |
| Mouser Electronics | 257 | ||
| TI Lead Time*: 20 WeeksTPS2064DGNG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2064DGNR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2064DGNRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS2064DRBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS2064DRBT | |||
| Worldwide | DigiKey | 810 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2064DGN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2064DGNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2064DGNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2064DGNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2064DRBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2064DRBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2064 
| Name | Part # | Company | Tool / Software Type |
| TPS2064 Evaluation Module | TPS2064EVM-296 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2062 | Dual 1A Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS51220A | Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Pwr Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51218 | 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number