TPS65930: Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver
TPS2082: 0.7A, 2.7 to 5.5V Dual (2 Input/ 2 Output) High-Side MOSFET Switch IC, Fault Reporting, 2 Act-Lo En
Product Information
Features
70-m High-Side MOSFET
1-A Continuous Current
Thermal and Short-Circuit Protection
Accurate Current Limit (1.1 A min, 1.9 A max)
Operating Range: 2.7 V to 5.5 V
0.6-ms Typical Rise Time
Undervoltage Lockout
Deglitched Fault Report (OC)
No OC Glitch During Power Up
1-µA Maximum Standby Supply Current
Bidirectional Switch
Ambient Temperature Range: -40°C to 85°C
Built-in Soft-Start
UL Listed - File No. E169910
APPLICATIONS
Heavy Capacitive Loads
Short-Circuit Protections
Description
The TPS206x power-distribution switches are intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device incorporates 70-m N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7 V.
When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent (OCx) logic output low. When continuous heavy overloads and short-circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1.5 A typically.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:13 AM GMT, 08 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.