TPS2110A Status: ACTIVE

Autoswitching Power Mux


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2110ATPS2111A TPS2112A TPS2113A TPS2114A TPS2115A 
Number of Inputs2  2  2  2  2  2  
IN1, IN2 Input Voltage(Min)(V)2.8  2.8  2.8  2.8  2.8  2.8  
IN1, IN2 Input Voltage(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
IN1 rDS(on)(Typ)(mOhm)120  84  120  84  120  84  
IN2 rDS(on)(Typ)(Ohms)0.12  0.084  0.12  0.084  0.12  0.084  
IN1 Output Current(Max)(A)0.75  1.25  0.75  1.25  0.75  1.25  
IN2 Output Current(Max)(A)0.75  1.25  0.75  1.25  0.75  1.25  
Pin/Package8TSSOP  8TSSOP  8TSSOP  8TSSOP  8TSSOP  8SON, 8TSSOP  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2112A: Autoswitching Power Mux
  • TPS2114A: Autoswitching Power Mux
  • TPS2110: Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold

More Related Products

Product Information

Features

  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2111A)
    • 120 m Typ (TPS2110A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typ
  • Low Operating Current . . . . 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell Phones
    • Digital Radios

View All Features in Datasheet

Description

The TPS211xA family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8-5.5 V and delivering up to 1 A. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2110APWACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2110APWG4ACTIVE-40 to 850.85 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2110APWRACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2110APWRG4ACTIVE-40 to 850.75 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2110APW
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2110APWG4
WorldwideDigiKey  Available
Mouser Electronics 313
TI Lead Time*: 20 WeeksTPS2110APWR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS2110APWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2110APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2110APWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2110APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2110APWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2110A Help

Datasheet

User Guides

Part # Name Product Family Comments
TMS320C6701   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION      
TMS320C6711D   Floating-Point Digital Signal Processors   C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION      
TMS320C6712D   Floating-Point Digital Signal Processors   C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION      
TMS320C6713B   Floating-Point Digital Signal Processors   C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION      
Customers Who Evaluated This Product Also Evaluated...
TPS2112A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2114A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2110 Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2115A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2115A-Q1 Automotive Catalog Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2105 2.7-5.5V Dual In/Single Out MOSFET, 0.5A Main/0.1A Aux Input, Act-High Enable, Industrial Temp. POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.
TPS2111A Autoswitching Power Mux POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here