|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.85.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS2113PW | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| TPS2113PWG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| TPS2113PWR | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS2113PWRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:19 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2113PW | |||
| Americas | Rochester Electronics | 650 | |
| Worldwide | DigiKey | 96 | |
| Mouser Electronics | 6 | ||
| TI Lead Time*: 20 WeeksTPS2113PWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2113PWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2113PWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2113PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2113PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2113PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2113PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2113 
| Name | Part # | Company | Tool / Software Type |
| TPS2111 Evaluation Module | TPS2111EVM | Texas Instruments | Development Boards/EVMs |
| TPS2113 Evaluation Module | TPS2113EVM | Texas Instruments | Development Boards/EVMs |
| TPS2115 Evaluation Module | TPS2115EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TPS2113A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES - POWER MUXES | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. TPS2113A has a faster switching time. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS2111 | Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2113A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2111A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2115 | Dual In/Single Out Autoswitching Power MUX, Manual/Auto Switching, Adj. Cur Limit, Switch Status | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2115A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2110 | Dual In/Single Out Autoswitching Power MUX, Manual/Auto Sw, Adj. Cur Limit, Adj. Vol Threshold | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS650240 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51218 | 3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS71530 | Single Output LDO, 50mA, Fixed(3.0V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLC7733 | Single SVS For 3.3V Systems W/Programmable Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS51120 | Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS40131 | Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| BQ2060A | Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |

No Tags are Available for this Part Number