|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.85.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS2115PW | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| TPS2115PWG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | |||
| TPS2115PWR | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS2115PWRG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:17 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2115PW | |||
| Americas | Rochester Electronics | 50 | |
| Asia | WPI | 52 | |
| TI Lead Time*: 20 WeeksTPS2115PWG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2115PWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2115PWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2115PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2115PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2115PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2115PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2115 
| Name | Part # | Company | Tool / Software Type |
| TPS2111 Evaluation Module | TPS2111EVM | Texas Instruments | Development Boards/EVMs |
| TPS2113 Evaluation Module | TPS2113EVM | Texas Instruments | Development Boards/EVMs |
| TPS2115 Evaluation Module | TPS2115EVM | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| TPS2115A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES - POWER MUXES | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. TPS2115A has a faster switching time. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS2115A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS2113 | Dual In/Single Out Autoswitching Power MUX, Auto Sw, Adj. Cur Limit, Adj. Vol Threshold, Sw Status | POWER MUXES AND CURRENT LIMITED SWITCHES-POWER MUXES | TI customers also evaluated this product. |
| TPS61160A | White LED Driver with PWM Brightness Control in 2mm x 2mm Package. Up to 10 LEDs in Series | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS3103K33 | Ultra-Low Supply Current/Supply Voltage Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS76318 | Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76918 | Single Output LDO, 100mA, Fixed(1.8V), Low Quiescent Current, Over Current Limitation | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS73633 | Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2384 | Quad Ethernet Power Sourcing Equipment Power Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |
| TPS61170 | 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| REF2920 | 2.048V 100ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61092 | 5-V Output, 500-mA, 96% Efficient Boost Converter, 20uA, QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number