|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS2149 incorporates two power distribution switches and an LDO in one small package, providing a USB bus-powered hub power management solution that saves up to 60% in board space over typical implementations. The TPS2149 meets USB 2.0 bus-powered hub requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller. The two MOSFET switches provide power to the downstream ports. With independent enables, the downstream ports remain unpowered until the hub completes enumeration. Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS2149IDGN | ACTIVE | -40 to 85 | 1.00 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | ||
| TPS2149IDGNG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 80 | TUBE | ||
| TPS2149IDGNR | ACTIVE | -40 to 85 | 0.95 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| TPS2149IDGNRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | MSOP-PowerPAD (DGN) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:17 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS2149IDGN | |||
| Americas | Arrow | 17 | |
| Europe | Spoerle | 80 | |
| Worldwide | DigiKey | 251 | |
| Mouser Electronics | 262 | ||
| TI Lead Time*: 14 WeeksTPS2149IDGNG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2149IDGNR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2149IDGNRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2149IDGN | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2149IDGNG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2149IDGNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2149IDGNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2149 
| Name | Part # | Company | Tool / Software Type |
| TUSB2136-TPS2149 Product Development Kit | TUSB2136TPS2149PDK | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2159 | 3.3V LDO + Dual Switch For USB Hubs, Active-High Enables | PCMCIA AND USB-USB POWER CONTROLLERS | TI customers also evaluated this product. |
| TPS2501 | Integrated USB Power Switch with Boost Converter | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2551 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2552 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number