TPS2159 Status: ACTIVE

3.3V LDO + Dual Switch For USB Hubs, Active-High Enables


      
         
Alert me about changes<br/>to this product

 TPS2145 TPS2147 TPS2148 TPS2149 TPS2155 TPS2158 TPS2159
Number of FETs2  2  2  2  2  2  2  
Vin(Min)(V)2.9  2.9  2.9  2.9  2.9  2.9  2.9  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Switch EnableL  L  L  L  H  H  H  
rDS(on) per FET, Bus Power(Typ)(mOhms)340  340  340  340  340  340  340  
ApplicationDSP, PDA  DSP, PDA  USB peripheral  USB 2-port hub  DSP, PDA  USB peripheral  USB 2-port hub  
Switch Current Limit, Bus Power(Min)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  
LDO Output Range(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  
LDO Output Current(mA)200  200  200  200  200  200  200  
Ports(Max)2  2  2  2  2  2  2  
Pin/Package14HTSSOP  10MSOP-PowerPAD  8MSOP-PowerPAD  8MSOP-PowerPAD  14HTSSOP  8MSOP-PowerPAD  8MSOP-PowerPAD  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2149: 3.3V LDO + Dual Switch For USB Hubs, Active-Low Enables
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch

Product Information

Features

  • Complete Power Management Solution for USB Bus-Powered Hubs
  • 3.3-V 200 mA Low-Dropout Voltage Regulator
  • Two 5-V 340-m (Typ) High-Side MOSFETs
  • Independent Thermal- and Short-Circuit Protection for LDO and Each Switch
  • Overcurrent Indicator With Transient Filter
  • 2.9-V to 5.5-V Operating Range
  • CMOS- and TTL-Compatible Enable Inputs
  • 75-uA (Typ) Supply Current
  • Available in 8-Pin MSOP (PowerPAD™)
  • -40°C to 85°C Ambient Temperature Range
  • APPLICATIONS
    • USB Bus-Powered Hubs
      • Keyboards
      • Monitors
      • Hub Boxes

PowerPAD is a trademark of Texas Instruments.

Description

The TPS2149 incorporates two power distribution switches and an LDO in one small package, providing a USB bus-powered hub power management solution that saves up to 60% in board space over typical implementations.

The TPS2149 meets USB 2.0 bus-powered hub requirements. An integrated LDO regulates the 5-V bus power down to 3.3 V for the USB controller. The two MOSFET switches provide power to the downstream ports. With independent enables, the downstream ports remain unpowered until the hub completes enumeration.

Each power-distribution switch is capable of supplying 200 mA of continuous current, and the independent logic enables are compatible with 5-V logic and 3-V logic. The switches and the LDO are designed with controlled rise times and fall times to minimize current surges.

The TPS2149 has active-low enables while the TPS2159 has active-high enables.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS2159IDGNACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol
TPS2159IDGNG4ACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:13 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2159IDGN
EuropeAvnet-SILICA 190
WorldwideDigiKey 288
Mouser Electronics 60
TI Lead Time*: 20 WeeksTPS2159IDGNG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2159IDGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2159IDGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2159 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2149 3.3V LDO + Dual Switch For USB Hubs, Active-Low Enables PCMCIA AND USB-USB POWER CONTROLLERS TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here