TPS2220B Status: ACTIVE

Single PC Card, Serial Interface, Power Switch


      
         
Alert me about changes<br/>to this product

 TPS2220B
3V rDS(on)(Typ)(mOhm)85  
5V rDS(on)(Typ)(mOhm)95  
Ports1  
InterfaceSerial  
Adjustable Current Limit(Min)(A)1  
Pin/Package24HTSSOP, 24SSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
  • TPS54418: 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter
  • TL594: Pulse-Width-Modulation (PWM) Control Circuit
  • Product Information

    Features

    • Single-Slot Switch: TPS2220B
    • Fast Current Limit Response Time
    • Fully Integrated VCC and VPP Switching for 3.3 V, 5 V, and 12 V
    • Meets Current PC Card™ Standards
    • Vpp Output Selection Independent of VCC
    • 12-V and 5-V Supplies Can Be Disabled
    • TTL-Logic Compatible Inputs
    • Short-Circuit and Thermal Protection
    • 24-Pin HTSSOP and 24-Pin SSOP
    • 140-µA (Typical) Quiescent Current from 3.3-V Input
    • Break-Before-Make Switching
    • Power-On Reset
    • –40°C to 85°C Operating Ambient Temperature Range
    • APPLICATIONS
      • Notebook and Desktop Computers
      • Bar Code Scanners
      • Digital Cameras
      • Set-Top Boxes
      • PDAs

    PC Card is a trademark of PCMCIA (Personal Computer Memory Card International Association).
    PowerPAD is a trademark of Texas Instruments.

    Description

    The TPS2220B power-interface switch provides an integrated power-management solution for single Card sockets. The device allows the controlled distribution of 3.3 V, 5 V, and 12 V to one card slot. The current-limiting and thermal-protection features eliminate the need for fuses. Current-limit reporting helps the user isolate a system fault. The switch rDS(on) and current-limit values have been set for the peak and average current requirements stated in the PC Card specification, and optimized for cost.

    Like the TPS2220A this device supports independent VPP/VCC switching. The TPS2220B is pin compatible with the TPA2220A execept for pin 20 of the TPS2220B which has no connection.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS2220BDBACTIVE-40 to 851.05 | 1kuSSOP (DB) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2220BDBG4ACTIVE-40 to 851.05 | 1kuSSOP (DB) | 24 View 60 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2220BDBRACTIVE-40 to 850.95 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS2220BDBRG4ACTIVE-40 to 850.95 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS2220BPWPACTIVE-40 to 851.05 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this Symbol 
    TPS2220BPWPG4ACTIVE-40 to 851.05 | 1kuHTSSOP (PWP) | 24 View 60 | TUBE Download CAD Format for this Symbol 
    TPS2220BPWPRACTIVE-40 to 850.95 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS2220BPWPRG4ACTIVE-40 to 850.95 | 1kuHTSSOP (PWP) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS2220BDB
    AmericasRochester Electronics 960
    WorldwideDigiKey 131
    Mouser Electronics 343
    TI Lead Time*: 20 WeeksTPS2220BDBG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2220BDBR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2220BDBRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2220BPWP
    AmericasRochester Electronics 360
    WorldwideDigiKey 128
    TI Lead Time*: 20 WeeksTPS2220BPWPG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2220BPWPR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2220BPWPRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS2220BDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2220BDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2220BDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2220BDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2220BPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS2220BPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS2220BPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS2220BPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS2220B Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
    TPS54418 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TL594 Pulse-Width-Modulation (PWM) Control Circuit AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
    TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    BQ27500-V120 System-Side Impedance Track™ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
    TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
    TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here