TPS22901 Status: ACTIVE

Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch


      
         
Alert me about changes<br/>to this product

 TPS22901TPS22902 TPS22902B TPS22903 TPS22906 TPS22907 
Iin(nA)880  880  880  1000  880  1000  
rON @1.8V(mOhm)130  130  130  125  160  72  
Imax(A)0.5  0.5  0.5  0.5  0.5  1  
HBM ESD(kV)2  2  2  2  2  3  
Vin(V)1 to 3.6  1 to 3.6  1 to 3.6  1.1 to 3.6  1 to 3.6  1.1 to 3.6  
Output Rise Time(µS)40@ 1.8V  40@ 1.8V  220@ 1.8V  0.8@ 3.6V  220@ 1.8V  36@ 3.6V  
Number of Channels1  1  1  1  1  1  
Control Logic1.8-V Logic Compatible  1.8-V Logic Compatible  1.8-V Logic Compatible  1.8-V Logic Compatible  1.8-V Logic Compatible  1.8-V Logic Compatible  
Quick Output Discharge TransistorNo  Yes  Yes  No  Yes  No  
Pin/Package4DSBGA  4DSBGA  4DSBGA  4DSBGA  4DSBGA  4DSBGA  
Approx. Price (US$) 0.32 | 1ku   0.32 | 1ku   0.32 | 1ku   0.32 | 1ku   0.32 | 1ku   
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TPS22903: Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch
  • TPS22960: Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge
  • TPS22922: Low Input Voltage, Ultra-Low RDS(ON) Load Switch
  • MSP430F415: 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD
  • TPS22921: Low Input Voltage Load Switch

Product Information

Features

  • Low Input Voltage: 1.0 V to 3.6 V
  • Ultra-Low ON Resistance
    • rON = 78 m at VIN = 3.6 V
    • rON = 93 m at VIN = 2.5 V
    • rON = 109 m at VIN = 1.8 V
    • rON = 146 m at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Ultra Low Quiescent Current: 82 nA at 1.8 V
  • Ultra Low Shutdown Current: 44 nA at 1.8 V
  • Low Control Input Thresholds Enable Use of
    1.2-V/1.8-V/2.5-V/3.3-V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • TPS22901 and TPS22902: 40-µs tr
    • TPS22902B: 220-µs tr
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Four-Terminal Wafer-Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm, 0.4 mm Pitch,
      0.5 mm Height
  • APPLICATIONS
    • Personal Digital Assistants (PDAs)

View All Features in Datasheet

Description

TPS22901, TPS22902, and TPS22902B are ultra-small, low ON resistance (rON) load switches with controlled turn on. The devices contain a P-channel MOSFET that operates over an input voltage range of 1.0 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22902 and in TPS22902B, a 120- on-chip load resistor is added for output quick discharge when the switch is turned off.

TPS22901, TPS22902, and TPS22902B are available in a space-saving 4-terminal WCSP with 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TPS22901YFPRACTIVE-40 to 850.32 | 1kuDSBGA (YFP) | 4 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS22901YFPR
AmericasArrow >1k
Avnet >1k
Newark >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeArrow Northern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell >1k
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS22901YFPR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS22901 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS22901 Load Switch Evaluation ModuleTPS22901EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS22903 Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES TI customers also evaluated this product.
TPS22960 Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES TI customers also evaluated this product.
TPS22922 Low Input Voltage, Ultra-Low RDS(ON) Load Switch SWITCHES AND MULTIPLEXERS-LOAD SWITCHES TI customers also evaluated this product.
MSP430F415 16-Bit Ultra-Low-Power Microcontroller, 16kB Flash, 512B RAM, Comparator, 96 Segment LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TPS22921 Low Input Voltage Load Switch SWITCHES AND MULTIPLEXERS-LOAD SWITCHES TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here