|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
TPS22903 is an ultra-small, low rON dual load switch with controlled turn on. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. TPS22903 is available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The device is characterized for operation over the free-air temperature range of –40°C to 85°C. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS22903YFPR | ACTIVE | -40 to 85 | 0.32 | 1ku | DSBGA (YFP) | 4 | 3000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:18 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS22903YFPR | |||
| Americas | Arrow | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS22903YFPR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS22903 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS22906 | Ultra-Small, Low-Input Voltage, Low rON Load Switch with Slow Output Rise Time | POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES | TI customers also evaluated this product. |
| TPS22901 | Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch | POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES | TI customers also evaluated this product. |
| TPS22902 | Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge | POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES | TI customers also evaluated this product. |
| TPS22960 | Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge | POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES | TI customers also evaluated this product. |
| TPS73028 | Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| SN74LVC3G34 | Triple Buffer Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| OPA336 | Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TS3USB221 | High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable | USB-USB SWITCHES-USB | TI customers also evaluated this product. |
| TPS54312-EP | Enhanced Product 3-V To 6-V In, 3-A Out, Synchronous-Buck Pwm Switchers W/ Integrated Fets | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS78001 | Single Output LDO, 150mA, Adj. (1.22V to 5.25V), 500nA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2024 | 2.2A, 2.7-5.5V Single Power Distribution Switch IC Hi-Side MOSFET, Fault Report, Act-Low Enable | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| SN74AVCH1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS22922 | Low Input Voltage, Ultra-Low RDS(ON) Load Switch | SWITCHES AND MULTIPLEXERS-LOAD SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number