TPS22960 Status: ACTIVE

Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge


      
         
Alert me about changes<br/>to this product

 TPS22960
Iin(nA)2000  
rON @1.8V(mOhm)995  
Imax(A)0.5  
HBM ESD(kV)2  
Vin(V)1.62 to 5.5  
Output Rise Time(µS)75@ 3.3V, 660@3.3V  
Number of Channels2  
Control Logic1.8-V Logic Compatible  
Quick Output Discharge TransistorYes  
Pin/Package8SOT-23  
Approx. Price (US$) 0.38 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS22901: Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

Product Information

Features

  • Integrated Dual Load Switch
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON-State Resistance
    • rON = 342 m at VIN = 5.5 V
    • rON = 435 m at VIN = 3.3 V
    • rON = 523 m at VIN = 2.6 V
    • rON = 714 m at VIN = 1.8 V
  • 500-mA Maximum Continuous Switch Current
  • Low Quiescent Current and Shutdown Current
  • Controlled Switch Output Rise Time: 75 µs or 660 µs
  • Integrated Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 8-Pin SOT (DCN) Package: 3 mm × 3 mm
  • 8-Pin µQFN (RSE) Package: 1.5 mm × 1.5 mm
  • APPLICATIONS
    • GPS Devices
    • Cell Phones/PDSs
    • MP3 Players

View All Features in Datasheet

Description

The TPS22960 is a small low-rON dual load switch with controlled turn on. The devices contain two P-channel MOSFETs that can operate over an input voltage range of 1.62 V to 5.5 V. Each switch is controlled by an on/off input (ON1 and ON2), which is capable of interfacing directly with low-voltage control signals. In TPS22960 a 85- on-chip load resistor is added for output quick discharge when switch is turned off.

The rise time (slew-rate) of the device is internally controlled in order to avoid inrush current and can be slowed down if needed using the SR pin: TPS22960 feature a 75 µs rise time with the SR pin tied to ground and 660 µs with the SR pin tied to high.

The TPS22960 is available in a space-saving 8-pin µQFN package and in an 8-pin SOT package.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS22960DCNRACTIVE-40 to 850.38 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS22960DCNR
AmericasArrow >1k
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS22960DCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS22960 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS22901 Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch POWER MUXES AND CURRENT LIMITED SWITCHES-NON CURRENT LIMITED LOAD SWITCHES TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here