|
|
|
|
Product InformationFeatures
QuickSwitch® is a registered trademark of Integrated Device Technology, Inc. Description
The TPS2306 Hot Swap Power Manager (HSPM) IC provides hot-swap control, fault handling and power supply sequencing of two positive voltage supplies. The TPS2306 operates over a wide supply range allowing single part inventory for a variety of output voltages. During the transient period of a live insertion or hot-swap event, the TPS2306 actively limits the inrush current to the plug-in module. An on-chip linear current amplifier (LCA) provides closed-loop control of the current sourced to the load circuitry on the module. Subsequently, during normal steady-state loading conditions and in conjunction with an internal high-voltage charge pump, the LCA provides direct gate drive to fully enhance the external NMOS pass devices. In addition, the < 4-mV input offset voltage of the LCA allows for the use of low-value sense resistors. Together, these features minimize the insertion loss across the hot-swap interface. Control inputs allow the designer to program the maximum current level and the inrush current profile (slew rate) during start-up. Direct programming of the fault time-out also allows the user to establish how long the HSPM can operate in the current control mode prior to turning off the pass elements. The high degree of user programmability allows the TPS2306 to be configured for the specific load and bulk capacitance charging requirements of the target system. A second level of power bus protection is provided in the form of fast overcurrent comparators monitoring the load current levels of the two channels. Should a short-circuit event's edge rate ever exceed the slew rate of the LCA, the overcurrent comparator immediately latches off the external NMOS devices, overriding the timeout period. The overcurrent threshold is also user-programmable. Supply sequencing control is provided via four comparator inputs to independently control the ramp-up and ramp-down of each supply output (see Figure 1). The TPS2306 also provides a TTL and CMOS compatible enable input for external control of the supply outputs, and a low-power sleep mode. Also, the open-drain FAULT output provides single-line fault reporting to the system host for the two monitored supplies. |
| Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Replaced By | Package | Pins | Top Side Marking | Symbols | Footprints | Samples |
| TPS2306DW | NRND | -40 to 85 | TPS2300IPW | SOIC (DW) | 16 | View | Replaced by TPS2300IPW | ||
| TPS2306DWG4 | NRND | -40 to 85 | SOIC (DW) | 16 | View | Not Available | |||
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2306 
View Application Notes for Hot-Swap Controllers (External FET)
| Name | Part # | Company | Tool / Software Type |
| Free tool: TPS230x/1x/2x/3x Component Calculator | TPS23XXCALC | Texas Instruments | Calculation Utilities |
| |||

No Tags are Available for this Part Number