|
|
|
|
Product InformationFeatures
Description
The TPS2320 and TPS2321 are dual-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush-current control, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications. The TPS2320/21 devices incorporate undervoltage lockout (UVLO) to ensure the device is off at startup. Each internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pumps control both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down. The circuit-breaker functionality combines the ability to sense overcurrent conditions with a timer function; this allows designs such as DSPs, that may have high peak currents during power-state transitions, to disregard transients for a programmable period. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS2320ID | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TPS2320IDG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | |||
| TPS2320IDR | ACTIVE | -40 to 85 | 1.35 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS2320IDRG4 | ACTIVE | -40 to 85 | 1.35 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS2320IPW | ACTIVE | -40 to 85 | 1.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS2320IPWG4 | ACTIVE | -40 to 85 | 1.45 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | |||
| TPS2320IPWR | ACTIVE | -40 to 85 | 1.35 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS2320IPWRG4 | ACTIVE | -40 to 85 | 1.35 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:08 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekTPS2320ID | |||
| Americas | Arrow | 30 | |
| Newark | 143 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 143 | |
| Worldwide | DigiKey | 138 | |
| TI Lead Time*: 1 WeekTPS2320IDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2320IDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2320IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2320IPW | |||
| Europe | Avnet-SILICA | 90 | |
| TI Lead Time*: 20 WeeksTPS2320IPWG4 | |||
| Worldwide | Mouser Electronics | 110 | |
| TI Lead Time*: 20 WeeksTPS2320IPWR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2320IPWRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2320ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2320IPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2320 
View Application Notes for Hot-Swap Controllers (External FET)
| Name | Part # | Company | Tool / Software Type |
| Free tool: TPS230x/1x/2x/3x Component Calculator | TPS23XXCALC | Texas Instruments | Calculation Utilities |
| TPS2330 48-V Telecom Hot Swap Evaluation Module and Interface Card | TPS2330EVM-184 | Texas Instruments | Development Boards/EVMs |
| TPS23XX Hot Swap Power Controllers Evaluation Module | TPS2301EVM-153 | Texas Instruments | Development Boards/EVMs |
| |||

No Tags are Available for this Part Number