TPS2330 Status: ACTIVE

3-13V Single Hot-Swap IC w/ Power Good Report, Act-Low Enable


      
         
Alert me about changes<br/>to this product

 TPS2300 TPS2301 TPS2310 TPS2311 TPS2320 TPS2321 TPS2330TPS2331 
No. of Outputs2  2  2  2  2  2  1  1  
Vin(Min)(V)3  3  3  3  3  3  3  3  
Vin(Max)(V)13  13  13  13  13  13  13  13  
Pin/Package20TSSOP  20TSSOP  20TSSOP  20TSSOP  16SOIC, 16TSSOP  16SOIC, 16TSSOP  14SOIC, 14TSSOP  14SOIC, 14TSSOP  
OperationLatch Off  Latch Off  Latch Off  Latch Off  Latch Off  Latch Off  Latch Off  Latch Off  
EnableActive-Low  Active-High  Active-Low  Active-High  Active-Low  Active-High  Active-Low  Active-High  
OutputPG, Fault  PG, Fault  PG, Fault  PG, Fault  Fault  Fault  Fault  Fault  
Circuit Breaker FunctionIndependent  Independent  Inter-Dependent  Inter-Dependent  Independent  Independent    
Approx. Price (US$) 1.60 | 1ku   1.60 | 1ku   1.60 | 1ku   1.60 | 1ku   1.35 | 1ku   1.35 | 1ku   1.25 | 1ku   1.25 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2321: 3-13V Dual Hot-Swap IC w/ Independent Channel Circuit Breaking, Act-High Enable
  • TPS2590: 3-V to 20-V High Current Load Switch

Product Information

Features

  • Single-Channel High-Side MOSFET Driver
  • Input Voltage: 3 V to 13 V
  • Output dV/dt Control Limits Inrush Current
  • Circuit-Breaker With Programmable Overcurrent Threshold and Transient Timer
  • Power-Good Reporting With Transient Filter
  • CMOS- and TTL-Compatible Enable Input
  • Low 5-µA Standby Supply Current.(Max)
  • Available in 14-Pin SOIC and TSSOP Package
  • -40°C to 85°C Ambient Temperature Range
  • Electrostatic Discharge Protection
  • APPLICATIONS
    • Hot-Swap/Plug/Dock Power Management
    • Hot-Plug PCI, Device Bay
    • Electronic Circuit Breaker

Description

The TPS2330 and TPS2331 are single-channel hot-swap controllers that use external N-channel MOSFETs as high-side switches in power applications. Features of these devices, such as overcurrent protection (OCP), inrush-current control, output-power status reporting, and the ability to discriminate between load transients and faults, are critical requirements for hot-swap applications.

The TPS2330/31 devices incorporate undervoltage lockout (UVLO) and power-good (PG) reporting to ensure the device is off at start-up and confirm the status of the output voltage rails during operation. An internal charge pump, capable of driving multiple MOSFETs, provides enough gate-drive voltage to fully enhance the N-channel MOSFETs. The charge pump controls both the rise times and fall times (dv/dt) of the MOSFETs, reducing power transients during power up/down.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2330IDACTIVE-40 to 851.35 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2330IDG4ACTIVE-40 to 851.35 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2330IDRACTIVE-40 to 851.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2330IDRG4ACTIVE-40 to 851.25 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2330IPWACTIVE-40 to 851.35 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2330IPWG4ACTIVE-40 to 851.35 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2330IPWRACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2330IPWRG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2330ID
AmericasAvnet 239
Rochester Electronics 200
AsiaWPI 140
EuropeAvnet-SILICA 150
Spoerle 100
WorldwideDigiKey 120
Mouser Electronics 511
TI Lead Time*: 20 WeeksTPS2330IDG4
WorldwideDigiKey  Available
Mouser Electronics 200
TI Lead Time*: 20 WeeksTPS2330IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2330IDRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2330IPW
AmericasArrow 966
Rochester Electronics >1k
AsiaWPI 87
WorldwideDigiKey 614
Mouser Electronics 749
TI Lead Time*: 20 WeeksTPS2330IPWG4
AmericasRochester Electronics 55
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2330IPWR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2330IPWRG4
AmericasAvnet >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2330ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2330IPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2330 Help

Datasheet

Application Notes

View Application Notes for Hot-Swap Controllers (External FET)

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Free tool: TPS230x/1x/2x/3x Component CalculatorTPS23XXCALCTexas InstrumentsCalculation Utilities
TPS2330 48-V Telecom Hot Swap Evaluation Module and Interface CardTPS2330EVM-184Texas InstrumentsDevelopment Boards/EVMs
TPS23XX Hot Swap Power Controllers Evaluation ModuleTPS2301EVM-153Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2321 3-13V Dual Hot-Swap IC w/ Independent Channel Circuit Breaking, Act-High Enable HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS2590 3-V to 20-V High Current Load Switch HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here