TPS2350 Status: ACTIVE

Hot Swap Power Manager For Redundant -48V Supplies


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2350TPS2390 TPS2391 TPS2392 TPS2393 TPS2393A TPS2398 TPS2399 
No. of Outputs1  1  1  1  1  1  1  1  
Vin(Min)(V)-80  -80  -80  -80  -80  -80  -80  -80  
Vin(Max)(V)-12  -36  -36  -20  -20  -20  -36  -36  
Pin/Package14SOIC, 14TSSOP  8MSOP  8MSOP  14TSSOP  14TSSOP, 44TSSOP  14TSSOP  8MSOP  8MSOP  
OperationAuto-Retry  Latch Off  Auto-Retry  Latch Off  Auto-Retry   Latch Off  Auto-Retry  
OutputPG, Fault  Fault  Fault  PG, Fault  PG, Fault   PG  PG  
Approx. Price (US$) 1.90 | 1ku   1.10 | 1ku   1.10 | 1ku   1.80 | 1ku   1.80 | 1ku   1.80 | 1ku   1.25 | 1ku   1.25 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TPS62111: 3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
  • UCC2897A: Advanced Current-Mode Active Clamp PWM Controller
  • Product Information

    Features

    • Replaces OR-ing Diodes
    • Operating Supply Range of –12 V to –80 V
    • Withstands Transients to –100 V
    • Programmable Current Limit
    • Programmable Linear Inrush Slew Rate
    • Programmable UV/OV Thresholds
    • Programmable UV and OV Hysteresis
    • Fault Timer to Eliminate Nuisance Trips
    • Power Good and Fault Outputs
    • 14-Pin SOIC and TSSOP Package
    • APPLICATIONS
      • –48-V Distributed Power Systems
      • Central Office Switching
      • ONET
      • Base Stations

    Description

    The TPS2350 is a hot swap power manager optimized for replacing OR-ing diodes in redundant power –48-V systems. The TPS2350 operates with supply voltages from –12 V to –80 V, and withstands spikes to –100 V.

    The TPS2350 uses two power FETs as low voltage drop diodes to efficiently select between two redundant power supplies. This minimizes system power dissipation and also minimizes voltage drop through the power management chain.

    The TPS2350 also uses a third power FET to provide load current slew rate control and peak current limiting that is programmed by one resistor and one capacitor. The device also provides a power good output to enable down-stream power converters and a fault output to indicate load problems.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS2350DACTIVE-40 to 852.10 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2350DG4ACTIVE-40 to 852.10 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2350DRACTIVE-40 to 851.90 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS2350DRG4ACTIVE-40 to 851.90 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS2350PWACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2350PWG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS2350PWRACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS2350PWRG4ACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:12 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 1 WeekTPS2350D
    AmericasNewark 150
    Rochester Electronics >1k
    AsiaFarnell Asia 150
    WorldwideDigiKey 108
    Mouser Electronics 110
    TI Lead Time*: 1 WeekTPS2350DG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2350DR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2350DRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTPS2350PW
    AmericasArrow 45
    Avnet 37
    Newark 180
    AsiaWPI 70
    WorldwideDigiKey 176
    TI Lead Time*: 4 WeeksTPS2350PWG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2350PWR
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksTPS2350PWRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS2350D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS2350PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS2350 Help

    Datasheet

    Application Notes

    View Application Notes for Hot-Swap Controllers (External FET)

    User Guides

    Reference Designs

    Description Part # Company
    TPS2350 -48V ATCA Hot Swap Reference Design with FET OR-ing TPS2350ATCA Texas Instruments
    TPS2393 200W ATCA Hot Swap Reference Design TPS2393ATCA Texas Instruments

    Tools & Software

    NamePart # Company Tool / Software Type
    Free tool: Design Calculator for TPS2350TPS2350CALCTexas InstrumentsCalculation Utilities
    Telecom -48V OR-ing Diode replacement product TPS2350 Eval ModuleTPS2350EVMTexas InstrumentsDevelopment Boards/EVMs

    Part # Name Product Family Comments
    PTQB425080   200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
    PTQA420050   100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
    PTEA404120   50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
    PTMA402050   10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
    UCC27200   120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver   AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS      
    Customers Who Evaluated This Product Also Evaluated...
    TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS62111 3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    UCC2897A Advanced Current-Mode Active Clamp PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
    TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TL432A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TPS73213 Single Output LDO, 250mA, Fixed(1.3V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    UCC28070 Two-Phase Interleaved CCM PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
    TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for TPS2350:

    View All Tags

    Other Support



    Click Here