TPS23753A Status: ACTIVE

IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through


      
         
Alert me about changes<br/>to this product

 TPS23750 TPS23753 TPS23753ATPS23770 
PoE Standards Supported802.3at type1  802.3at type1  802.3at type1  802.3at type1  
PD Power Level13W  13W  13W  13W  
PoE Inrush Limit(Typ)(mA)140  140  140  140  
PoE Current Limit(Min)(mA)405  405  405  405  
UVLO802.3af  Unified  Unified  Unified  
rDS(on) per FET(Typ)(mOhms)600  700  700  600  
Fault ResponseAuto Retry  Auto Retry  Auto Retry  Auto Retry  
Error AmplifierYes  No  No  Yes  
Auxiliary/Local Power SupportExternal Circuit  Programmable  Programmable  External Circuit  
Auxiliary Power Rails Supported24V-57V  12V-57V  12V-57V  24V-57V  
Driven/Active Clamp (Second Gate Drive)No  No  No  No  
Duty Cycle(%)50  78  78  50  
Switching FrequencyProgrammable  Synchronizable and Programmableup to 1MHz  Synchronizable and Programmable  Programmable  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  -40 to 125  -40 to 85  
Pin/Package20HTSSOP  14TSSOP  14TSSOP  20HTSSOP  
Approx. Price (US$) 1.50 | 1ku   1.45 | 1ku   1.45 | 1ku   1.50 | 1ku  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller
  • TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC
  • TPS23756: High Power/High Efficiency PoE Interface and DC/DC Controller
  • TPS2046B: Current-Limited Power-Distribution Switches
  • TL431B: Adjustable Precision Shunt Regulator
  • TPS61161: White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package

More Related Products

Product Information

Features

  • Optimized for Isolated Converters
  • Complete PoE Interface
  • Adapter ORing Support
  • 12 V Adapter Support
  • Programmable Frequency with Synch.
  • Robust 100 V, 0.7 Hotswap MOSFET
  • Small TSSOP 14 Package
  • 15 kV / 8 kV System Level ESD Capable
  • Enhanced ESD Ride-Through Capability
  • –40°C to 125°C Junction Temperature Range
  • Design Procedure Application Note - SLVA305
  • Adapter ORing Application Note - SLVA306
  • APPLICATIONS
    • IEEE 802.3-2005 Compliant Powered Devices
    • VoIP Telephones
    • Access Points
    • Security Cameras

Description

The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3-2005 (previously 802.3af) standard, 12.95 W (13 W) PD. The TPS23753A is compliant to IEEE 802.3at as a type 1 PD power interface.

The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference.

The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS23753APWACTIVE-40 to 1251.60 | 1kuTSSOP (PW) | 14 View 90 | TUBE
TPS23753APWRACTIVE-40 to 1251.45 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS23753APW
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS23753APWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS23753APW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS23753APWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS23753A Help

Datasheet

Application Notes

View Application Notes for Powered Devices

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS23753AEVM-001: Evaluation Module for TPS23753ATPS23753AEVM-001Texas InstrumentsDevelopment Boards/EVMs
TPS23753AEVM-004: Evaluation Module for TPS23753ATPS23753AEVM-004Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23756 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23757 High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23754 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS2046B Current-Limited Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS79333 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here