|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS23753A is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converter designs. The PoE implementation supports the IEEE 802.3-2005 (previously 802.3af) standard, 12.95 W (13 W) PD. The TPS23753A is compliant to IEEE 802.3at as a type 1 PD power interface. The TPS23753A supports a number of input-voltage ORing options including highest voltage, external adapter preference, and PoE preference. The PoE interface features an external detection signature pin that can also be used to disable the internal hotswap MOSFET. This allows the PoE function to be turned off. Classification can be programmed to any of the defined types with a single resistor. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS23753APW | ACTIVE | -40 to 125 | 1.60 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |
| TPS23753APWR | ACTIVE | -40 to 125 | 1.45 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS23753APW | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS23753APWR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS23753APW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS23753APWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS23753A 
View Application Notes for Powered Devices
| Name | Part # | Company | Tool / Software Type |
| TPS23753AEVM-001: Evaluation Module for TPS23753A | TPS23753AEVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS23753AEVM-004: Evaluation Module for TPS23753A | TPS23753AEVM-004 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23756 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23757 | High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2046B | Current-Limited Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61161 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS79333 | Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS73001 | Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number