TPS23754-1 Status: ACTIVE

IEEE 802.3at PoE Interface and Isolated Converter Controller


      
         
Alert me about changes<br/>to this product

 TPS23754 TPS23754-1TPS23756 
PoE Standards Supported802.3at type1,2  802.3at type1,2  802.3at type1,2  
PD Power Level25W  25W  25W  
PoE Inrush Limit(Typ)(mA)140  140  140  
PoE Current Limit(Min)(mA)850  850  850  
UVLOUnified  Unified  Unified  
rDS(on) per FET(Typ)(mOhms)430  430  430  
Fault ResponseAuto Retry  Auto Retry  Auto Retry  
Error AmplifierNo  No  No  
Auxiliary/Local Power SupportProgrammable  Programmable  Programmable  
Auxiliary Power Rails Supported24V-57V  24V-57V  12V-57V  
Driven/Active Clamp (Second Gate Drive)Yes  Yes  Yes  
Duty Cycle(%)78  78  78  
Switching FrequencySynchronizable and Programmable  Synchronizable and Programmable  Synchronizable and Programmableup to 1MHz  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Pin/Package20HTSSOP  20HTSSOP  20HTSSOP  
Approx. Price (US$) 1.90 | 1ku   1.90 | 1ku   1.90 | 1ku  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS23754: High Power/High Efficiency PoE Interface and DC/DC Controller
  • TPS2376-H: IEEE 802.3af PoE HIGH POWER PD CONTROLLER
  • TPS2375: IEEE 802.3af PoE Powered Device Controllers
  • TPS23841: High Power Wide Voltage Range Quad Port Ethernet Power Sourcing Equipment Manager
  • TPS2384: Quad Ethernet Power Sourcing Equipment Power Manager
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Powers up to 30 W (input) PDs
  • DC/DC Control Optimized for Isolated Converters
  • Supports High-efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at (Draft) with Status Flag
  • Adapter ORing Support
  • Programmable Frequency with Synchronization
  • Robust 100 V, 0.5 Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD TSSOP-20
  • APPLICATIONS
    • IEEE 802.3at (Draft) Compliant Devices
    • Video and VoIP Telephones
    • RFID Readers
    • Multiband Access Points
    • Security Cameras

Description

The TPS23754/6 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at (draft) standard.

The TPS23754/6 supports a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at (draft). The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor.

The dc/dc controller features two complementary gate drivers with programmable dead time. This simplifies design of active-clamp forward converters or optimized gate drive for highly-efficient flyback topologies. The second gate driver may be disabled if desired for single MOSFET topologies. The controller also features internal softstart, bootstrap startup source, current-mode compensation, 78% maximum duty cycle. A programmable and synchronizable oscillator allows design optimization for efficiency and eases use of the controller to upgrade existing power supply designs. Accurate programmable blanking, with a default period, simplifies the usual current-sense filter design trade-offs.

The TPS23754 has a 15 V converter startup while the TPS23756 has a 9 V converter startup. The TPS23754-1 replaces the PPD pin with a no-connect for increased pin spacing.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS23754PWP-1ACTIVE-40 to 1252.10 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE
TPS23754PWPR-1ACTIVE-40 to 1251.90 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:12 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS23754PWP-1
AsiaWPI 55
WorldwideDigiKey 3
TI Lead Time*: 4 WeeksTPS23754PWPR-1
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS23754PWP-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS23754PWPR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS23754-1 Help

Datasheet

Application Notes

View Application Notes for Powered Devices

User Guides

Tools & Software

NamePart # Company Tool / Software Type
20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754TPS23754EVM-420Texas InstrumentsDevelopment Boards/EVMs
33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754TPS23754EVM-383Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS23754 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS2376-H IEEE 802.3af PoE HIGH POWER PD CONTROLLER POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS2375 IEEE 802.3af PoE Powered Device Controllers POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23753A IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23756 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23757 High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23841 High Power Wide Voltage Range Quad Port Ethernet Power Sourcing Equipment Manager POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT TI customers also evaluated this product.
TPS2384 Quad Ethernet Power Sourcing Equipment Power Manager POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2220B Single PC Card, Serial Interface, Power Switch PCMCIA AND USB-PCMCIA/CARDBUS SWITCH MATRIX TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS2041B Single-Channel Current-Limited Power Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS3803-01 Single Voltage Detector POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS61030 Adjustable, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS2553-1 Adjustable, Active High, Latch-off, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here