TPS23754 Status: ACTIVE

High Power/High Efficiency PoE Interface and DC/DC Controller


      
         
Alert me about changes<br/>to this product

 TPS23754TPS23754-1 TPS23756 
PoE Standards Supported802.3at type1,2  802.3at type1,2  802.3at type1,2  
PD Power Level25W  25W  25W  
PoE Inrush Limit(Typ)(mA)140  140  140  
PoE Current Limit(Min)(mA)850  850  850  
UVLOUnified  Unified  Unified  
rDS(on) per FET(Typ)(mOhms)430  430  430  
Fault ResponseAuto Retry  Auto Retry  Auto Retry  
Error AmplifierNo  No  No  
Auxiliary/Local Power SupportProgrammable  Programmable  Programmable  
Auxiliary Power Rails Supported24V-57V  24V-57V  12V-57V  
Driven/Active Clamp (Second Gate Drive)Yes  Yes  Yes  
Duty Cycle(%)78  78  78  
Switching FrequencySynchronizable and Programmable  Synchronizable and Programmable  Synchronizable and Programmableup to 1MHz  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Pin/Package20HTSSOP  20HTSSOP  20HTSSOP  
Approx. Price (US$) 1.90 | 1ku   1.90 | 1ku   1.90 | 1ku  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS23753A: IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through
  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller
  • TPS23756: High Power/High Efficiency PoE Interface and DC/DC Controller
  • TPS55386: 3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 600 kHz
  • UCC28060: Natural Interleaved Dual-Phase Transition-Mode PFC Controller
  • TPS61080: 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode

More Related Products

Product Information

Features

  • Powers up to 30 W (input) PDs
  • DC/DC Control Optimized for Isolated Converters
  • Supports High-efficiency Topologies
  • Complete PoE Interface
  • Enhanced Classification per IEEE 802.3at with Status Flag
  • Adapter ORing Support
  • Programmable Frequency with Synchronization
  • Robust 100 V, 0.5 Hotswap MOSFET
  • –40°C to 125°C Junction Temperature Range
  • Industry Standard PowerPAD TSSOP-20
  • APPLICATIONS
    • IEEE 802.3at Compliant Devices
    • Video and VoIP Telephones
    • RFID Readers
    • Multiband Access Points
    • Security Cameras

Description

The TPS23754/6 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at standard.

The TPS23754/6 supports a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. These features allow the designer to determine which power source will carry the load under all conditions.

The PoE interface features the new extended hardware classification necessary for compatibility with high-power midspan power sourcing equipment (PSE) per IEEE 802.3at. The detection signature pin can also be used to force power from the PoE source off.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS23754PWPACTIVE-40 to 1252.10 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE
TPS23754PWPRACTIVE-40 to 1251.90 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 9:55 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 22 WeeksTPS23754PWP
AmericasNewark 30
AsiaFarnell Asia 150
EuropeAvnet-SILICA 140
Farnell 150
TI Lead Time*: 22 WeeksTPS23754PWPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS23754PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS23754PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS23754 Help

Datasheet

Application Notes

View Application Notes for Powered Devices

User Guides

Tools & Software

NamePart # Company Tool / Software Type
20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754TPS23754EVM-420Texas InstrumentsDevelopment Boards/EVMs
33-57V Vin, 12V Vout High Power Evaluation Module for TPS23754TPS23754EVM-383Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS23753A IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23756 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS23754-1 IEEE 802.3at PoE Interface and Isolated Converter Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS55386 3A, Dual Non-Synchronous Buck Converter w/ High-Side MOSFET and External Compensation, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28060 Natural Interleaved Dual-Phase Transition-Mode PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS61080 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS3828-33 Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
BQ24103A Standalone Synchronous Switch-mode Li-Ion Charger with 2A FET BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61042 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS51125 Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TLV70028 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70018 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here