|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS23757 is a combined Power over Ethernet (PoE) powered device (PD) interface and current-mode dc/dc controller optimized specifically for isolated converters. The PoE interface supports the IEEE 802.3at (draft) standard for a type 1 PD, which is equivalent to the 13W standard of IEEE 802.3-2008. The TPS23757 supports a number of input voltage ORing options including highest voltage, external adapter preference, and PoE preference. The TPS23757 has an output flag indicating if an external wall adapter is active when used in conjunction with ORing controls. The detection signature pin can also be used to force power from the PoE source off. Classification can be programmed to any of the defined types with a single resistor. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS23757PW | ACTIVE | -40 to 125 | 1.85 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | |
| TPS23757PWR | ACTIVE | -40 to 125 | 1.65 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:17 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS23757PW | |||
| Americas | Arrow | 210 | |
| Newark | 210 | ||
| Asia | Farnell Asia | 210 | |
| Europe | Farnell | 210 | |
| Spoerle | 210 | ||
| Worldwide | DigiKey | 146 | |
| Mouser Electronics | 350 | ||
| TI Lead Time*: 20 WeeksTPS23757PWR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS23757PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS23757PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS23757 
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module for TPS23757, High Efficiency PoE Interface and DC/DC Controller | TPS23757EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS23756 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23754-1 | IEEE 802.3at PoE Interface and Isolated Converter Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23753A | IEEE 802.3-2005 PoE Interface and Isolated Converter Controller with Enhanced ESD Ride-Through | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS79801-Q1 | Automotive Catalog 50 mA, 3 V to 80 V, Micropower, Low-Dropout Linear Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS2553 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS62750 | 2.25MHz, 92% Efficiency Step-Down Converter with Automatic PFM/PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54418 | 2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number