|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPad is a trademark of Texas Instruments. Description
The 8-pin integrated circuit contains all ofthe features needed to develop a high power IEEE 802.3af style powered device (PD). The TPS2376-H offers a higher current limit and increased thermal dissipation capability over the TPS237X family of devices. The TPS2376-H implements a fully compliant PoE interface while permitting non-standard implementations that draw more power. A 26 W PD may be constructed when working from a 52 V minimum PSE over 100 m of CAT-5 cable. The TPS2376-H features a 100 V rating, 600 mA capability, adjustable inrush limiting, fault protection with auto-retry, and true open-drain power-good functionality. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS2376DDA-H | ACTIVE | -40 to 85 | 1.40 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | ||
| TPS2376DDA-HG4 | ACTIVE | -40 to 85 | 1.40 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | ||
| TPS2376DDAR-H | ACTIVE | -40 to 85 | 1.25 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
| TPS2376DDAR-HG4 | ACTIVE | -40 to 85 | 1.25 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2376DDA-H | |||
| Americas | Arrow | >1k | |
| Avnet | 30 | ||
| Rochester Electronics | 132 | ||
| Europe | Avnet-SILICA | 75 | |
| Worldwide | DigiKey | 159 | |
| Mouser Electronics | 96 | ||
| TI Lead Time*: 20 WeeksTPS2376DDA-HG4 | |||
| Asia | Farnell Asia | 46 | |
| Europe | Farnell | 25 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2376DDAR-H | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2376DDAR-HG4 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2376DDA-H | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2376DDA-HG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2376DDAR-H | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2376DDAR-HG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2376-H 
View Application Notes for Powered Devices
| Name | Part # | Company | Tool / Software Type |
| TPS2376H Evaluation Module | TPS2376HEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS23750 | IEEE 802.3af PD Controller with Integrated DC/DC | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2375 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23756 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2376 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23754-1 | IEEE 802.3at PoE Interface and Isolated Converter Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2377-1 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2377 | IEEE 802.3af PoE Powered Device Controllers | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| TPS2384 | Quad Ethernet Power Sourcing Equipment Power Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS23841 | High Power Wide Voltage Range Quad Port Ethernet Power Sourcing Equipment Manager | POWER OVER ETHERNET/LAN SOLUTIONS-POWER SOURCING EQUIPMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number