Customers Who Evaluated This Product Also Evaluated
TPS2350: Hot Swap Power Manager For Redundant -48V Supplies
Product Information
Features
Wide Input Supply Range: 36 V to 80 V
Transient Rating to 100 V
Programmable Current Limit
Programmable Current Slew Rate
Enable Input (EN)
Fault Timer to Eliminate Nuisance Trips
Open-Drain Fault Output (FAULT)\
Requires Few External Components
8-Pin MSOP Package
APPLICATIONS
48-V Distributed Power Systems
Central Office Switching
Wireless Base Station
Description
The TPS2390 and TPS2391 integrated circuits are hot swap power managers optimized for use in nominal 48-V systems. They are designed for supply voltage ranges up to 80 V, and are rated to withstand spikes to 100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor. They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2390 latches off in response to current faults, while the TPS2391 periodically retries the load in the event of a fault.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:16 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.