TPS2391 Status: ACTIVE

Simple -48V Hot Swap Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2350 TPS2390 TPS2391TPS2392 TPS2393 TPS2393A TPS2398 TPS2399 
No. of Outputs1  1  1  1  1  1  1  1  
Vin(Min)(V)-80  -80  -80  -80  -80  -80  -80  -80  
Vin(Max)(V)-12  -36  -36  -20  -20  -20  -36  -36  
Pin/Package14SOIC, 14TSSOP  8MSOP  8MSOP  14TSSOP  14TSSOP, 44TSSOP  14TSSOP  8MSOP  8MSOP  
OperationAuto-Retry  Latch Off  Auto-Retry  Latch Off  Auto-Retry   Latch Off  Auto-Retry  
OutputPG, Fault  Fault  Fault  PG, Fault  PG, Fault   PG  PG  
Approx. Price (US$) 1.90 | 1ku   1.10 | 1ku   1.10 | 1ku   1.80 | 1ku   1.80 | 1ku   1.80 | 1ku   1.25 | 1ku   1.25 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2400: Overvoltage/Undervoltage Protection IC in SOT-23-5

Product Information

Features

  • Wide Input Supply Range: –36 V to –80 V
  • Transient Rating to –100 V
  • Programmable Current Limit
  • Programmable Current Slew Rate
  • Enable Input (EN)
  • Fault Timer to Eliminate Nuisance Trips
  • Open-Drain Fault Output (FAULT)\
  • Requires Few External Components
  • 8-Pin MSOP Package
  • APPLICATIONS
    • –48-V Distributed Power Systems
    • Central Office Switching
    • Wireless Base Station

Description

The TPS2390 and TPS2391 integrated circuits are hot swap power managers optimized for use in nominal –48-V systems. They are designed for supply voltage ranges up to –80 V, and are rated to withstand spikes to –100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor. They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2390 latches off in response to current faults, while the TPS2391 periodically retries the load in the event of a fault.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2391DGKACTIVE-40 to 851.20 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2391DGKG4ACTIVE-40 to 851.20 | 1kuMSOP (DGK) | 8 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2391DGKRACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2391DGKRG4ACTIVE-40 to 851.10 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS2391DGK
AmericasArrow 889
Newark 40
EuropeAvnet-SILICA 40
WorldwideDigiKey 107
TI Lead Time*: 14 WeeksTPS2391DGKG4
AmericasAvnet 109
Rochester Electronics 56
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2391DGKR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2391DGKRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2391DGK RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2391DGKG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2391DGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2391DGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2391 Help

Datasheet

Application Notes

Reference Designs

Description Part # Company
TPS2393 200W ATCA Hot Swap Reference Design TPS2393ATCA Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Simple -48V Hot Swap Controller EVMTPS2391EVMTexas InstrumentsDevelopment Boards/EVMs
TPS2390/91 Design-in calculatorTPS2390OR91CALCU Texas Instruments Other 

Part # Name Product Family Comments
PTQB425080   200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
PTQA420050   100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
PTEA404120   50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
PTMA402050   10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter   ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK   Hot-swap controllers precede isolated modules in most systems    
UCC27200   120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver   AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS      
Customers Who Evaluated This Product Also Evaluated...
TPS2400 Overvoltage/Undervoltage Protection IC in SOT-23-5 HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here