|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS2393A integrated circuit is a hot swap power manager optimized for use in nominal 48-V systems. It operates with supply voltage ranges from 20-V to 80-V, and is rated to withstand spikes to 100 V. In conjunction with an external N-channel FET and sense resistor, it can be used to enable live insertion of plug-in cards and modules in powered systems. It provides load current slew rate control and peak magnitude limiting. Undervoltage and overvoltage shutdown thresholds are easily programmed via a three-resistor divider network. In addition, two active-low, debounced inputs provide plug-in insertion and removal detection. The associated debounce delay applies to both actions. A power good (PG)\ output enables downstream converters. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS2393APW | ACTIVE | -40 to 85 | 2.00 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| TPS2393APWG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | TSSOP (PW) | 14 | View | 90 | TUBE | |||
| TPS2393APWR | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS2393APWRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | TSSOP (PW) | 14 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:18 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2393APW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 178 | |
| TI Lead Time*: 20 WeeksTPS2393APWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2393APWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS2393APWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2393APW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2393APWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2393APWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2393APWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2393A 
View Application Notes for Hot-Swap Controllers (External FET)
| Name | Part # | Company | Tool / Software Type |
| TPS2392 Software Design Calculation Tool | TPS2392CALC | Texas Instruments | Calculation Utilities |
| |||
| Part # | Name | Product Family | Comments |
| PTQB425080 | 200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter | ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK | Hot-swap controllers precede isolated modules in most systems |
| PTQA420050 | 100-W, 48-V Input, 5-V Output, Isolated DC/DC Converter | ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK | Hot-swap controllers precede isolated modules in most systems |
| PTEA404120 | 50-W, 48-V Input, 12-V Output, Isolated DC/DC Converter | ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK | Hot-swap controllers precede isolated modules in most systems |
| PTMA402050 | 10W, 36V to 75V Input, 1500V Isolation, DC-DC Converter | ISOLATED DC/DC CONVERTERS - 48V STANDARD PINOUT BRICK | Hot-swap controllers precede isolated modules in most systems |
| UCC27200 | 120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver | AC/DC AND DC/DC POWER SUPPLIES - MOSFET DRIVERS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS2393 | Full Featured -48V Hot Swap Power Manager, Industrial Temp. | HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS40140 | Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number