Customers Who Evaluated This Product Also Evaluated
TPS2350: Hot Swap Power Manager For Redundant -48V Supplies
TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter
Product Information
Features
Wide Input Supply Range: 36 V to 80 V
Transient Rating to 100 V
Improved Transient Response
Enable Input (EN)
Programmable Current Limit
Programmable Current Slew Rate
Fault Timer to Eliminate Nuisance Trips
Open-Drain Power Good Output (PG)\
8-Pin MSOP Package
APPLICATIONS
48-V Distributed Power Systems
Redundant Negative Voltage Supplies
Central Office Switching
Description
The TPS2398 and TPS2399 integrated circuits are hot swap power managers optimized for use in nominal 48-V systems. For redundant-supply systems, they incorporate an improved circuit breaker response that provides rapid protection from short circuits, while still enabling plug-ins to tolerate large transients that can be generated by the sudden switchover to a higher voltage supply. They are designed for supply voltage ranges up to 80 V, and are rated to withstand spikes to 100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:17 AM GMT, 25 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.