TPS2410 Status: ACTIVE

N+1 and OR-ing Power Rail Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TPS2410TPS2411 TPS2412 TPS2413 
Pin/Package14TSSOP  14TSSOP  8SOIC, 8TSSOP  8SOIC, 8TSSOP  
Approx. Price (US$) 1.70 | 1ku   1.70 | 1ku   1.20 | 1ku   1.20 | 1ku  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
No. of Outputs1  1  1  1  
Vin(Min)(V)0.8  0.8  0.8  0.8  
Vin(Max)(V)16.5  16.5  16.5  16.5  
Gate Controllinear  on/off  linear  on/off  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2411: N+1 and OR-ing Power Rail Controller
  • TPS2413: N+1 and OR-ing Power Rail Controller
  • TPS2412: N+1 and OR-ing Power Rail Controller
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output
  • ADS7844: 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter
  • LMV710: Single Low-Power, RRIO Operational Amplifier with High Output Current Drive and Shutdown

Product Information

Features

  • Control External FET for N+1 and ORing
  • Wide Supply Voltage Range of 3 V to 16.5 V
  • Controls Buses From 0.8 V to 16.5 V
  • Linear or On/Off Control Method
  • Internal Charge Pump for N-Channel MOSFET
  • Rapid Device Turnoff Protects Bus Integrity
  • Positive Gate Control on Hot Insertion
  • Soft Turn on Reduces Bus Transients
  • Input Voltage Monitoring
  • Shorted Gate Monitor
  • MOSFET Control-State Indicator
  • Industrial Temperature Range: -40°C to 85°C
  • Industry-Standard 14-Pin TSSOP Package
  • APPLICATIONS
    • N+1 Power Supplies
    • Server Blades
    • Telecom Systems
    • High Availability Systems

Description

The TPS2410/11 controller, in conjunction with an external N-channel MOSFET, emulates the function of a low forward-voltage diode. The TPS2410/11 can be used to combine multiple power supplies to a common bus in an N+1 configuration, or to combine redundant input power buses. The TPS2410 provides a linear turn-on control while the TPS2411 has an on/off control method.

Applications for the TPS2410/11 include a wide range of systems including servers and telecom. These applications often have either N+1 redundant power supplies, redundant power buses, or both. These redundant power sources must have the equivalent of a diode OR to prevent reverse current during faults and hotplug. A TPS2410/11 and N-channel MOSFET provide this function with less power loss than a schottky diode.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2410PWACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2410PWG4ACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2410PWRACTIVE-40 to 851.70 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2410PWRG4ACTIVE-40 to 851.70 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2410PW
AmericasArrow >1k
Avnet 336
Newark >1k
Rochester Electronics 177
AsiaFarnell Asia 64
EuropeAbacus Polar 360
Farnell 39
WorldwideDigiKey 416
Mouser Electronics 5
TI Lead Time*: 20 WeeksTPS2410PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2410PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2410PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2410PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2410PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2410PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2410PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2410 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS2410 Evaluation ModuleTPS2410EVMTexas InstrumentsDevelopment Boards/EVMs
TPS2411 Evaluation ModuleTPS2411EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2411 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
TPS2413 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
TPS2412 N+1 and OR-ing Power Rail Controller HOT SWAP POWER MANAGEMENT-ORING CONTROLLERS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
LMV710 Single Low-Power, RRIO Operational Amplifier with High Output Current Drive and Shutdown OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74CBTLV3125 Low-Voltage Quadruple FET Bus Switch SIGNAL SWITCHES-DIGITAL BUS SWITCHES TI customers also evaluated this product.
CSD16404Q5A N-Channel NexFET™ Power MOSFET POWER MANAGEMENT-MOSFET TI customers also evaluated this product.
SN65220 Single Universal Serial Bus Port Transient Suppressor ESD/EMI Protection-ESD Solutions TI customers also evaluated this product.
TPS54140 3.5V to 42V Input, 1.5 A Step Down SWIFT™ Converter with Eco-Mode (tm) DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM339A Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TLV27L2 11-uA/Channel, 160kHz, RR-Out Dual Op Amp PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS2410:

View All Tags

Other Support



Click Here