TPS2421-2: 3-20V Integrated FET 0-5A Hot Swap with Retry on Fault
TPS2421-1: 3-20V Integrated FET 0-5A Hot Swap with Latch off on Fault
TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
TPS63030: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches
TPS3838K33: 220nA Supervisor with 10ms/200ms selectable delay time
Product Information
Features
Integrated 30-m Pass MOSFET
3.0-V to 20-V Bus Operation
Programmable Fault Current
Programmable Hard Current Limit
Programmable Fault Timer
Internal MOSFET Power Limiting Foldback
Latching and Auto-Retry Operation
Analog Current Monitor Output
Powergood Output
Fault Output Indicator
4 mm × 4 mm QFN
-40°C to 125°C Junction Temperature Range
APPLICATIONS
RAID Arrays
Telecommunications
Plug-In Circuit Boards
Disk Drives
PowerPad is a trademark of Texas Instruments.
Description
The TPS2420 provides highly integrated load protection for 3-V to 20-V applications. The TPS2420 protects loads, minimizes inrush current, and safely shuts down in the event of a fault. The programmable fault current threshold starts the fault timer while allowing the current to pass to the load uninhibited. The programmable current limit threshold sets the maximum current allowed into the load, for both inrush and severe load faults. Both events use the programmable timer which inhibits all current to the load when it expires.
The dual protection thresholds are useful in applications such as disk drives. The start-up and seek currents are typically higher than the nominal current and during this time the load needs a low impedance path to deliver the power.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 9:55 AM GMT, 09 Feb 2010
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.