|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPad Is a trademark of Texas Instruments. Description
The TPS2421 provides highly integrated hot swap power management and superior protection in applications where the load is powered by voltages between 3.0 V and 20 V. These devices are very effective in systems where a voltage bus must be protected to prevent shorts from interrupting or damaging the unit. The TPS2421 is an easy to use devices in an 8-pin PowerPad SO-8 package. The TPS2421 has multiple programmable protection features. Load protection is accomplished by a non-current limiting fault threshold, a hard current limit, and a fault timer. The current dual thresholds allow the system to draw short high current pulses, while the fault timer is running, without causing a voltage droop at the load. An example of this is a disk drive startup. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS2421-1DDA | ACTIVE | -40 to 125 | 1.60 | 1ku | SO PowerPAD (DDA) | 8 | View | 75 | TUBE | Purchase Samples |
| TPS2421-1DDAR | ACTIVE | -40 to 125 | 1.60 | 1ku | SO PowerPAD (DDA) | 8 | View | 2500 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:55 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksTPS2421-1DDA | |||
| Europe | Avnet-SILICA | 75 | |
| TI Lead Time*: 20 WeeksTPS2421-1DDAR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2421-1DDA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2421-1DDAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2421-1 
| Name | Part # | Company | Tool / Software Type |
| TPS2421-1 Hot Swap Controller Evaluation Module | TPS2421-1EVM-02 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2421-2 | 3-20V Integrated FET 0-5A Hot Swap with Retry on Fault | HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) | TI customers also evaluated this product. |
| TPS2420 | 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring | HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) | TI customers also evaluated this product. |
| TPS2590 | 3-V to 20-V High Current Load Switch | HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number