TPS2458 Status: ACTIVE

12V / 3.3V Hot Swap and ORing Controller with Load Current Monitor for AdvancedMC™


      
         
Alert me about changes<br/>to this product

 TPS2358 TPS2359 TPS2458TPS2459 
Gate ControlLinear  Linear  Linear  Linear  
No. of Outputs4  4  2  2  
Vin(Min)(V)8.5  8.5  8.5  8.5  
Vin(Max)(V)15  15  15  15  
Pin/Package48QFN  36QFN  32QFN  32QFN  
OperationLatch Off  Configurable Latch-off or Retry  Latch Off  Configurable Latch-off or Retry  
EnableActive-Low  Via I2C  Active Low  Via I2C  
OutputPG/Fault via Dedicated Pins  PG/Fault via I2C  PG/Fault via Dedicated Pins  PG/Fault via I2C  
Circuit Breaker FunctionInterdependent  Configurable  Interdependent  Configurable  
FET Status Monitoring(Typ)None  Via I2C  None  Via I2C  
Analog Current Monitoring(Typ)All rails  All rails  All rails  All rails  
# of AdvancedMCs controlled2  2  1  1  
# of 12V (Payload) Rails Controlled2  2  1  1  
# of 3.3V (Management) Rails Controlled2  2  1  1  
Early Warning IndicatorNone  Via I2C  None  Via I2C  
Payload Power (12V nominal) FET typeExternal  External  External  External  
Payload Programmable Current LimitResistor Set  Resistor Set / I2C  Resistor Set  Resistor Set / I2C  
Optional Oring FET ControlYes  Yes  Yes (12V rail)  Yes  
Management Power FET typeInternal  Internal  Internal  Internal  
Current Limiting during FaultYes  Yes  Yes  Yes  
3.3V Power Fault Current Limit Range(A)0.170 to 0.225  0.170 to 0.225  0.170 to 0.225  0.170 to 0.225  
Fast Trip response (nS)350  350  350  350  
Management Power Internal FET R(ds)on(Typ)290 mOhm  290 mOhm  290 mOhm  290 mOhm  
Digital InterfaceNone  I2C  None  I2C  
Approx. Price (US$) 4.00 | 1ku   5.00 | 1ku   2.00 | 1ku   2.50 | 1ku  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2400: Overvoltage/Undervoltage Protection IC in SOT-23-5
  • TPS2459: 3V / 12V Hot Swap and ORing Controller with I2C
  • TPS2358: Dual-Slot ATCA AdvancedMC(TM) Controller

Product Information

Features

  • ATCA AdvancedMC™ Compliant
  • Full Power Control for an AdvancedMC™ Module
  • Programmable 12-V Current Limit and Fast Trip
  • Optional 12-V ORing Control for MicroTCA
  • Internal 3.3-V Current Limit
  • Programmable Shunt Gain
  • Interlock Requires 3.3-V Output Prior to 12 V
  • 12-V and 3-V Power Good and Fault Outputs
  • Load Current Monitor
  • 32-Pin PQFN Package
  • APPLICATIONS
    • ATCA Carrier Boards
    • MicroTCA™Power Modules
    • AdvancedMC™ Slots
    • Systems Using 12 V and 3.3 V
    • Base Stations

AdvancedMC and MicroTCA are trademarks of Texas Instruments.

Description

The TPS2458 AdvancedMC™ slot controller is fully compliant with the AdvancedMC™ Standard and provides the required accuracy to meet the demands of an AdvancedMC™ (Advanced Mezzanine Card) module.

The TPS2458 is an extremely flexible solution that protects both the power supply and the load by limiting the maximum current into the load, shutting off in case of a fault. If a severe fault occurs the current shuts off immediately.

Optional ORing support is inherent in the architecture and can be used in MicroTCA™, or other applications requiring ORing support.

The 3.3-V management channel is internal and requires only one external resistor for load monitoring and one external capacitor to set fault time. To comply with the AdvancedMC™ requirements, the 12-V output is disabled unless the 3.3-V Power Good signal is asserted. Load current monitors are provided for both the 12 V and 3.3 V channels. Status outputs include Power Good and Fault indicators for each channel. The TPS2458 is in a 32-pin PQFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2458RHBRACTIVE-40 to 852.00 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&RPurchase Samples
TPS2458RHBTACTIVE-40 to 852.20 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:07 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTPS2458RHBR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTPS2458RHBT
AmericasNewark 250
EuropeEBV Elektronik 125
WorldwideDigiKey 23
Mouser Electronics 175
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2458RHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2458RHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2458 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS2458 Hot Swap/ORing Controller Evaluation ModuleTPS2458EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2400 Overvoltage/Undervoltage Protection IC in SOT-23-5 HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS2459 3V / 12V Hot Swap and ORing Controller with I2C HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS2358 Dual-Slot ATCA AdvancedMC(TM) Controller HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here