TPS2490 Status: ACTIVE

Latchable Positive High-Voltage Power-Limiting Hot Swap Controller


      
         
Alert me about changes<br/>to this product

 TPS2490TPS2491 
No. of Outputs1  1  
Vin(Min)(V)9  9  
Vin(Max)(V)80  80  
Pin/Package10MSOP  10MSOP  
OperationLatch Off  Auto-Retry  
OutputPG  PG  
Approx. Price (US$) 1.40 | 1ku   1.40 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2400: Overvoltage/Undervoltage Protection IC in SOT-23-5
  • TPS2491: Retry Positive High-Voltage Power-Limiting Hot Swap Controller
  • TPS5450: 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter
  • TPS2420: 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO

Product Information

Features

  • Programmable Power Limiting and Current Limiting for Complete SOA Protection
  • Wide Operating Range: +9 V to +80 V
  • Latched Operation (TPS2490) and Automatic Retry (TPS2491)
  • High-side Drive for Low-RDS(on) External N-channel MOSFET
  • Programmable Fault Timer to Protect the MOSFET and Eliminate Nuisance Shutdowns
  • Power Good Open-Drain Output for Downstream DC/DC Coordination
  • Enable can be used as a Programmable Undervoltage Lockout or Logic Control
  • Small, Space-saving 10-pin MSOP Package
  • APPLICATIONS
    • Server Backplanes
    • Storage Area Networks (SAN)
    • Medical Systems
    • Plug-in Modules
    • Base Stations

Description

The TPS2490 and TPS2491 are easy-to-use, positive high voltage, 10-pin Hot Swap Power Manager devices that safely drive an external N-channel MOSFET switch. The power limit and current limit (both are adjustable and independent of each other) ensure that the external MOSFET operates inside a selected safe operating area (SOA) under the harshest operating conditions. Applications include inrush current limiting, electronic circuit breaker protection, controlled load turn-on, interfacing to down-stream dc-to-dc converters, and power feed protection. These devices are available in a small, space-saving 10-pin MSOP package and significantly reduce the number of external devices, saving precious board space. The TPS2490/91 is supported by application notes, an evaluation module, and a design tool.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2490DGSACTIVE-40 to 851.40 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2490DGSG4ACTIVE-40 to 851.40 | 1kuMSOP (DGS) | 10 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2490DGSRACTIVE-40 to 851.40 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2490DGSRG4ACTIVE-40 to 851.40 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:15 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2490DGS
AmericasArrow >1k
Avnet >1k
Newark 235
AsiaWPI 55
EuropeAvnet-SILICA 6
WorldwideMouser Electronics 75
TI Lead Time*: 20 WeeksTPS2490DGSG4
AsiaFarnell Asia 409
EuropeFarnell 205
TI Lead Time*: 20 WeeksTPS2490DGSR
AmericasAvnet >1k
TI Lead Time*: 20 WeeksTPS2490DGSRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2490DGS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2490DGSG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2490DGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS2490DGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2490 Help

Datasheet

Application Notes

View Application Notes for Hot-Swap Controllers (External FET)

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Free tool: TPS2490/91 Design-in CalculatorTPS2490OR91CALCTexas InstrumentsCalculation Utilities
TPS2490 Evaluation ModuleTPS2490EVM-001Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2400 Overvoltage/Undervoltage Protection IC in SOT-23-5 HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS2491 Retry Positive High-Voltage Power-Limiting Hot Swap Controller HOT SWAP POWER MANAGEMENT-HOT-SWAP CONTROLLERS (EXTERNAL FET) TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2420 3-20V Integrated FET 0-5A Dual Fault Threshold Hot Swap with Load Current Monitoring HOT SWAP POWER MANAGEMENT-HOT-SWAP SWITCHES (INTEGRATED FET) TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS2490:

View All Tags

Other Support



Click Here