TPS2550 Status: ACTIVE

Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch


      
         
Alert me about changes<br/>to this product

 TPS2550TPS2551 TPS2552 TPS2552-1 TPS2553 TPS2553-1 
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  
Current Limit(A)0.1 to 1.1  0.1 to 1.1  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  
Current Limit Accuracy @ 1A+/-30% (700mA min / 1300mA max)  +/-30% (700mA min / 1300mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  
rDS(on) per FET(Typ)(mOhms)100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  
Pin/Package6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23, 6SON  6SON, 6SOT-23  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)1.1  1.1  1.5  1.5  1.5  1.5  
Number of Switches1  1  1  1  1  1  
EnableActive Low  Active High  Active Low  Active Low  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Current Limit TopologyConstant-Current  Constant-Current  Constant-Current  Latch-off  Constant-Current  Latch-off  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2553: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2552: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • TLV1117-18: Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection
  • TPS5420: 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter

Product Information

Features

  • Adjustable Current-Limit, 100 mA—1100 mA
  • Fast Overcurrent Response - 2 µS Typical
  • 85-mΩ High-SideMOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Deglitched Fault Report
  • 1-µA Maximum Standby Supply Current
  • Junction Temperature Range: -40°C to 125°C
  • Built-in Soft-Start
  • 15 kV ESD Protection (with external capacitance)
  • UL Listed — File No. E169910
  • Current-Limit Resistor Calculator — SLVC163
  • APPLICATIONS
    • USB Ports/Hubs
    • Cell phones
    • Laptops
    • Heavy Capacitive Loads
    • Reverse-Voltage Protection

Description

The TPS2550/51 power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 100-mΩ, N-channel MOSFET in a single package. The current-limit threshold is user adjustable between 100 mA and 1.1 A via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during switching.

The device limits the output current to a desired level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. An internal reverse-voltage detection comparator disables the power-switch in the event that the output voltage is driven higher than the input to protect devices on the input side of the switch.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2550DBVRACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&RPurchase Samples
TPS2550DBVRG4ACTIVE-40 to 850.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&RPurchase Samples
TPS2550DBVTACTIVE-40 to 850.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R
TPS2550DBVTG4ACTIVE-40 to 850.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R
TPS2550DRVRACTIVE-40 to 850.70 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS2550DRVRG4ACTIVE-40 to 850.70 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS2550DRVTACTIVE-40 to 850.80 | 1kuSON (DRV) | 6  250 | SMALL T&R
TPS2550DRVTG4ACTIVE-40 to 850.80 | 1kuSON (DRV) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2550DBVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2550DBVRG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS2550DBVT
AmericasNewark 121
AsiaWPI 277
WorldwideDigiKey 127
TI Lead Time*: 14 WeeksTPS2550DBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS2550DRVR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS2550DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS2550DRVT
AmericasAvnet 250
Newark 342
AsiaFarnell Asia 342
WPI 157
WorldwideDigiKey >1k
Mouser Electronics 500
TI Lead Time*: 16 WeeksTPS2550DRVTG4
EuropeEBV Elektronik 125
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2550DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2550DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2550 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Evaluation Module for TPS2550DBVTPS2550DBVEVM-271Texas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS2550DRVTPS2550DRVEVM-271Texas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS2551DBVTPS2551DBVEVM-271Texas InstrumentsDevelopment Boards/EVMs
Evaluation Module for TPS2551DRVTPS2551DRVEVM-271Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS5420 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51610 Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS40211 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here