|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS2550/51 power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered, incorporating a 100-mΩ, N-channel MOSFET in a single package. The current-limit threshold is user adjustable between 100 mA and 1.1 A via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during switching. The device limits the output current to a desired level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. An internal reverse-voltage detection comparator disables the power-switch in the event that the output voltage is driven higher than the input to protect devices on the input side of the switch. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS2550DBVR | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS2550DBVRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS2550DBVT | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |
| TPS2550DBVTG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |
| TPS2550DRVR | ACTIVE | -40 to 85 | 0.70 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | |
| TPS2550DRVRG4 | ACTIVE | -40 to 85 | 0.70 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | |
| TPS2550DRVT | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | ||
| TPS2550DRVTG4 | ACTIVE | -40 to 85 | 0.80 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:17 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS2550DBVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS2550DBVRG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 14 WeeksTPS2550DBVT | |||
| Americas | Newark | 121 | |
| Asia | WPI | 277 | |
| TI Lead Time*: 14 WeeksTPS2550DBVTG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS2550DRVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS2550DRVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS2550DRVT | |||
| Americas | Avnet | 250 | |
| Newark | 342 | ||
| Asia | Farnell Asia | 342 | |
| WPI | 157 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 500 | ||
| TI Lead Time*: 16 WeeksTPS2550DRVTG4 | |||
| Europe | EBV Elektronik | 125 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2550DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DRVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS2550DRVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2550 
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module for TPS2550DBV | TPS2550DBVEVM-271 | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS2550DRV | TPS2550DRVEVM-271 | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS2551DBV | TPS2551DBVEVM-271 | Texas Instruments | Development Boards/EVMs |
| Evaluation Module for TPS2551DRV | TPS2551DRVEVM-271 | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2551 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2553 | Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS2552 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS51200 | Sink/Source DDR Termination Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number