TPS2551-Q1 Status: ACTIVE

Automotive Catalog Adjustable Current-Limited Power Distribution Switch


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2551-Q1
Vin(Min)(V)2.5  
Vin(Max)(V)6.5  
Current Limit(A)0.1 to 1.1  
Current Limit Accuracy @ 1A+/-30% (700mA min / 1300mA max)  
rDS(on) per FET(Typ)(mOhms)100/DRV, 85/DBV  
Pin/Package6SOT-23  
Operating Temp Range(Celsius)-40 to 125  
Continuous Current(Max)(A)1.1  
Number of Switches1  
EnableActive High  
RatingAutomotive  
Current Limit TopologyConstant-Current  
 Samples
 Inventory

Other qualified versions of TPS2551-Q1

Version Part Number Definition
Catalog TPS2551 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS65023-Q1: Automotive Catalog 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized fo

Product Information

Features

  • Qualified for Automotive Applications
  • Adjustable Current-Limit: 100 mA to 1100 mA
  • Fast Overcurrent Response: 2 µs (Typ)
  • 85-m High-Side MOSFET
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Deglitched Fault Report
  • 1-µA Maximum Standby Supply Current
  • Junction Temperature Range: –40°C to 125°C
  • Built-in Soft-Start
  • 15-kV ESD Protection (With External Capacitance)
  • APPLICATIONS
    • USB Ports/Hubs
    • Cell Phones
    • Laptops
    • Heavy Capacitive Loads
    • Reverse-Voltage Protection

Description

The TPS2551 power-distribution switch is intended for applications in which heavy capacitive loads and short circuits are likely to be encountered, incorporating a 100-m, N-channel MOSFET in a single package. The current-limit threshold is user adjustable between 100 mA and 1.1 A via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during switching.

The device limits the output current to a desired level by switching into a constant-current mode when the output load exceeds the current-limit threshold or a short is present. An internal reverse-voltage detection comparator disables the power-switch in the event that the output voltage is driven higher than the input to protect devices on the input side of the switch.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2551QDBVRQ1ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBV) | 6 View 3000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:17 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
Call**TPS2551QDBVRQ1
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2551QDBVRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2551-Q1 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS65023-Q1 Automotive Catalog 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized fo POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS2551-Q1:

View All Tags

Other Support



Click Here