TPS2552-1 Status: ACTIVE

Adjustable, Active Low, Latch-off, Current-Limited Power-Distribution Switch


      
         
Alert me about changes<br/>to this product

 TPS2550 TPS2551 TPS2552 TPS2552-1TPS2553 TPS2553-1 
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  
Current Limit(A)0.1 to 1.1  0.1 to 1.1  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  
Current Limit Accuracy @ 1A+/-30% (700mA min / 1300mA max)  +/-30% (700mA min / 1300mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  
rDS(on) per FET(Typ)(mOhms)100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  
Pin/Package6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23, 6SON  6SON, 6SOT-23  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)1.1  1.1  1.5  1.5  1.5  1.5  
Number of Switches1  1  1  1  1  1  
EnableActive Low  Active High  Active Low  Active Low  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Current Limit TopologyConstant-Current  Constant-Current  Constant-Current  Latch-off  Constant-Current  Latch-off  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2553: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2550: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2552: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS3307-33: Triple Processor Supervisory Circuits
  • TPS65023: 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs
  • TPS62260: 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package

More Related Products

Product Information

Features

  • Up to 1.5 A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (typ)
  • Meets USB Current-Limiting Requirements
  • Backwards Compatible with TPS2550/51
  • Adjustable Current Limit, 75 mA-1300 mA (typ)
  • Constant-Current (TPS2552/53) and Latch-off (TPS2552-1/53-1) Versions
  • Fast Overcurrent Response - 2-µS (typ)
  • 85-m High-Side MOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • 1-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV ESD Protection per IEC 61000-4-2 (with External Capacitance)
  • UL Listed - File No. E169910
  • APPLICATIONS
    • USB Ports/Hubs
    • Digital TV
    • Set-Top Boxes
    • VOIP Phones

PowerPAD is a trademark of Texas Instruments.

Description

The TPS2552/53 and TPS2552-1/53-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typ) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

TPS2552/53 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2552DBVR-1ACTIVE-40 to 850.75 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&RPurchase Samples
TPS2552DBVT-1ACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R
TPS2552DRVR-1ACTIVE-40 to 850.75 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS2552DRVT-1ACTIVE-40 to 850.85 | 1kuSON (DRV) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS2552DBVR-1
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS2552DBVT-1
AmericasAvnet 500
Newark 500
AsiaFarnell Asia 43
EuropeArrow Northern Europe 250
Farnell 11
WorldwideDigiKey 424
TI Lead Time*: 16 WeeksTPS2552DRVR-1
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS2552DRVT-1
AmericasArrow 500
Avnet 500
Newark 500
AsiaFarnell Asia 250
EuropeArrow Northern Europe 250
Avnet-SILICA 250
EBV Elektronik 125
Farnell 250
WorldwideDigiKey 405
Mouser Electronics 122
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2552DBVR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2552DBVT-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2552DRVR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2552DRVT-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2552-1 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Free Tool: TPS2552/53 Current-Limit Threshold Calculator ToolTPS255X-CURRENT-LIMIT-CALCTexas InstrumentsCalculation Utilities
Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DBV1EVM-364TPS2552DBV1EVM-364Texas InstrumentsDevelopment Boards/EVMs
Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DRV1EVM-364TPS2552DRV1EVM-364Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2553-1 Adjustable, Active High, Latch-off, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS3307-33 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here