|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS2552/53 and TPS2552-1/53-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typ) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on/off. TPS2552/53 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TPS2552DBVR | ACTIVE | -40 to 85 | 0.75 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Purchase Samples |
| TPS2552DBVT | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | |
| TPS2552DRVR | ACTIVE | -40 to 85 | 0.75 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | |
| TPS2552DRVT | ACTIVE | -40 to 85 | 0.85 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:16 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS2552DBVR | |||
| Americas | Arrow | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS2552DBVT | |||
| Americas | Avnet | 450 | |
| Asia | Farnell Asia | 194 | |
| Europe | Farnell | 127 | |
| Worldwide | DigiKey | 137 | |
| Mouser Electronics | 73 | ||
| TI Lead Time*: 16 WeeksTPS2552DRVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS2552DRVT | |||
| Americas | Arrow | 500 | |
| Avnet | 500 | ||
| Newark | 362 | ||
| Asia | Farnell Asia | 310 | |
| WPI | 208 | ||
| Europe | Arrow Northern Europe | 250 | |
| Avnet-SILICA | 250 | ||
| Farnell | 278 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | 344 | |
| Mouser Electronics | 407 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS2552DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS2552DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS2552DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS2552DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS2552 
| Name | Part # | Company | Tool / Software Type |
| Free Tool: TPS2552/53 Current-Limit Threshold Calculator Tool | TPS255X-CURRENT-LIMIT-CALC | Texas Instruments | Calculation Utilities |
| Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DBVEVM-364 | TPS2552DBVEVM-364 | Texas Instruments | Development Boards/EVMs |
| Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2552DRVEVM-364 | TPS2552DRVEVM-364 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS2550 | Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| REF3025 | 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS51100 | 3A Source/Sink DDR terminator Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS79925 | Single Output LDO, 200mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73601 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number