TPS2553-1 Status: ACTIVE

Adjustable, Active High, Latch-off, Current-Limited Power-Distribution Switch


      
         
Alert me about changes<br/>to this product

 TPS2550 TPS2551 TPS2552 TPS2552-1 TPS2553 TPS2553-1
Vin(Min)(V)2.5  2.5  2.5  2.5  2.5  2.5  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  
Current Limit(A)0.1 to 1.1  0.1 to 1.1  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  0.075 to 1.7  
Current Limit Accuracy @ 1A+/-30% (700mA min / 1300mA max)  +/-30% (700mA min / 1300mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  +/-7.5% (925mA min / 1075mA max)  
rDS(on) per FET(Typ)(mOhms)100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  100/DRV, 85/DBV  
Pin/Package6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SON, 6SOT-23  6SOT-23, 6SON  6SON, 6SOT-23  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Continuous Current(Max)(A)1.1  1.1  1.5  1.5  1.5  1.5  
Number of Switches1  1  1  1  1  1  
EnableActive Low  Active High  Active Low  Active Low  Active High  Active High  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Current Limit TopologyConstant-Current  Constant-Current  Constant-Current  Latch-off  Constant-Current  Latch-off  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2550: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2553: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS23754-1: IEEE 802.3at PoE Interface and Isolated Converter Controller
  • TPS51116: DDR1, DDR2, DDR3 Switcher and LDO
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter

More Related Products

Product Information

Features

  • Up to 1.5 A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (typ)
  • Meets USB Current-Limiting Requirements
  • Backwards Compatible with TPS2550/51
  • Adjustable Current Limit, 75 mA-1300 mA (typ)
  • Constant-Current (TPS2552/53) and Latch-off (TPS2552-1/53-1) Versions
  • Fast Overcurrent Response - 2-µS (typ)
  • 85-m High-Side MOSFET (DBV Package)
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • 1-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV ESD Protection per IEC 61000-4-2 (with External Capacitance)
  • UL Listed - File No. E169910
  • APPLICATIONS
    • USB Ports/Hubs
    • Digital TV
    • Set-Top Boxes
    • VOIP Phones

PowerPAD is a trademark of Texas Instruments.

Description

The TPS2552/53 and TPS2552-1/53-1 power-distribution switches are intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered and provide up to 1.5 A of continuous load current. These devices offer a programmable current-limit threshold between 75 mA and 1.7 A (typ) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

TPS2552/53 devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS2553DBVR-1ACTIVE-40 to 850.75 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&RPurchase Samples
TPS2553DBVT-1ACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R
TPS2553DRVR-1ACTIVE-40 to 850.75 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS2553DRVT-1ACTIVE-40 to 850.85 | 1kuSON (DRV) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2553DBVR-1
None Reported
View Distributors
TI Lead Time*: 14 WeeksTPS2553DBVT-1
AmericasArrow 250
Avnet 500
Newark 500
AsiaFarnell Asia 83
EuropeArrow Northern Europe 250
Farnell 83
Spoerle 250
TI Lead Time*: 16 WeeksTPS2553DRVR-1
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS2553DRVT-1
AmericasAvnet 500
AsiaFarnell Asia 195
EuropeArrow Northern Europe 500
Farnell 195
Spoerle 250
WorldwideDigiKey 104
Mouser Electronics 230
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2553DBVR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2553DBVT-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2553DRVR-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 
TPS2553DRVT-1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2553-1 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Free Tool: TPS2552/53 Current-Limit Threshold Calculator ToolTPS255X-CURRENT-LIMIT-CALCTexas InstrumentsCalculation Utilities
Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2553DBV1EVM-364TPS2553DBV1EVM-364Texas InstrumentsDevelopment Boards/EVMs
Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2553DRV1EVM-364TPS2553DRV1EVM-364Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2553 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2552-1 Adjustable, Active Low, Latch-off, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS23754-1 IEEE 802.3at PoE Interface and Isolated Converter Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here