TPS2812 Status: ACTIVE

Non-inverting Dual High-Speed MOSFET Drivers with Internal Regulator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS2811 TPS2812TPS2813 TPS2814 TPS2815 
No. of Outputs2  2  2  2  2  
Driver ConfigurationInverting  Non-Inverting  Complementary  2 Input AND, 1 Inverting  2 Input NAND  
VCC(Min)(V)4  4  4  4  4  
VCC(Max)(V)40  40  40  14  14  
Peak Output Current(A)2  2  2  2  2  
Rise Time(ns)14  14  14  14  14  
Fall Time(ns)15  15  15  15  15  
Prop Delay(ns)25  25  25  25  25  
Input ThresholdCMOS  CMOS  CMOS  CMOS  CMOS  
Pin/Package8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  8PDIP, 8SOIC, 8TSSOP  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS2811: Inverting Dual High-Speed MOSFET Drivers with Internal Regulator
  • UCC27424: Dual 4A MOSFET Driver
  • TPS2813: Complementary Dual High-Speed MOSFET Drivers with Internal Regulator

More Related Products

Product Information

Features

  • Industry-Standard Driver Replacement
  • 25-ns Max Rise/Fall Times and 40-ns Max Propagation Delay – 1-nF Load, VCC = 14 V
  • 2-A Peak Output Current, VCC = 14 V
  • 5-µA Supply Current — Input High or Low
  • 4-V to 14-V Supply-Voltage Range; Internal Regulator Extends Range to 40 V (TPS2811, TPS2812, TPS2813)
  • –40°C to 125°C Ambient-Temperature Operating Range

Description

The TPS28xx series of dual high-speed MOSFET drivers are capable of delivering peak currents of 2 A into highly capacitive loads. This performance is achieved with a design that inherently minimizes shoot-through current and consumes an order of magnitude less supply current than competitive products.

The TPS2811, TPS2812, and TPS2813 drivers include a regulator to allow operation with supply inputs between 14 V and 40 V. The regulator output can power other circuitry, provided power dissipation does not exceed package limitations. When the regulator is not required, REG_IN and REG_OUT can be left disconnected or both can be connected to VCC or GND.

The TPS2814 and the TPS2815 have 2-input gates that give the user greater flexibility in controlling the MOSFET.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS2812DACTIVE-40 to 1251.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2812DG4ACTIVE-40 to 1251.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2812DRACTIVE 0.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2812DRG4ACTIVE 0.90 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS2812PACTIVE 0.99 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2812PE4ACTIVE 0.99 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2812PWLEOBSOLETE  TSSOP (PW) | 8 View    Download CAD Format for this FootprintNot Available
TPS2812PWRACTIVE 0.90 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS2812PWRG4ACTIVE 0.90 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS2812D
AmericasArrow 219
Rochester Electronics >1k
AsiaFarnell Asia 45
WPI 150
EuropeAvnet-SILICA 66
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS2812DG4
EuropeCompel 566
Spoerle 300
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2812DR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2812DRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS2812P
AmericasArrow 645
Avnet 495
Rochester Electronics >1k
AsiaFarnell Asia 585
WPI 67
EuropeFarnell 551
WorldwideDigiKey 239
TI Lead Time*: 20 WeeksTPS2812PE4
WorldwideDigiKey  Available
Mouser Electronics 5
TI Lead Time*: 20 WeeksTPS2812PWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS2812PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS2812D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2812DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2812DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2812DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2812P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS2812PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS2812PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS2812PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS2812 Help

Datasheet

Reference Designs

Description Part # Company
Hot Swap, Push-Pull, Sync. Buck, Negative Flyback, Dual Sync. Buck Reference Design PMP156 Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS2811 Inverting Dual High-Speed MOSFET Drivers with Internal Regulator AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
UCC27424 Dual 4A MOSFET Driver AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS2813 Complementary Dual High-Speed MOSFET Drivers with Internal Regulator AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.
TPS2815 Two input NAND, Dual High-Speed MOSFET Drivers AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here