TPS3103K33 Status: ACTIVE

Ultra-Low Supply Current/Supply Voltage Supervisory Circuits

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Ultralow Supply-Current/Supply-Voltage Supervisory Circuits (Rev. E) (tps3103k33.pdf, 783 KB)
    16 Sep 2007 Download

 TPS3103E12 TPS3103E15 TPS3103H20 TPS3103K33
No. of Supervisors1  1  1  1  
ICC(Max)(uA)3  3  3  3  
VCC(Min)(V)0.4  0.4  0.4  0.4  
VCC(Max)(V)3.3  3.3  3.3  3.3  
Vsense1(Nom)(V)1.2  1.5  2  3.3  
Vit1(Typ)(V)1.142  1.434  1.843  2.941  
IDD(Typ)(uA)1.2  1.2  1.2  1.2  
Reset Threshold Accuracy(%)0.75  0.75  0.75  0.75  
Time Delay(ms)130  130  130  130  
Pin/Package6SOT-23  6SOT-23  6SOT-23  6SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS3801K33: Processor Supervisory Circuits
  • TPS3803-01: Single Voltage Detector
  • TPS3510: 3-Channel Supervisor for Switch-Mode Power Supplies
  • TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC
  • TLV431B: Low-Voltage Adjustable Precision Shunt Regulator
  • TPS2021: 0.66A, 2.7-5.5V Single Power Distribution Switch IC Hi-Side MOSFET, Fault Report, Act-Low Enable

Product Information

Features

  • Precision Supply Voltage SupervisionRange: 0.9 V, 1.2 V, 1.5 V, 1.6 V, 2 V, and 3.3 V
  • High Trip-Point Accuracy: 0.75%
  • Supply Current of 1.2 µA (typical)
  • RESET Defined With Input Voltages as Low as 0.4 V
  • Power-On Reset Generator With a Delay Time of 130 ms
  • Push/Pull or Open-Drain RESET Outputs
  • SOT23-6 Package
  • Package Temperature Range: -40°C to +85°C
  • APPLICATIONS
    • Applications Using Low-Power DSPs, Microcontrollers, or Microprocessors
    • Portable- and Battery-Powered Equipment
    • Intelligent Instruments
    • Wireless Communication Systems
    • Industrial Equipment
    • Notebook/Desktop Computers

All trademarks are the property of their respective owners.

Description

The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems.

During power-on, RESET is asserted when the supply voltage (VDD) becomes higher than 0.4 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state to ensure proper system reset. The delay time starts after VDD has risen above VIT. When VDD drops below VIT, the output becomes active again.

All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider.

The TPS3103 and TPS3106 have an active-low, open-drain RESET output. The TPS3110 has an active-low push/pull RESET.

The product spectrum is designed for supply voltages of 0.9 V up to 3.3 V. The circuits are available in SOT23-6 packages. The TPS31xx family is characterized for operation over a temperature range of -40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3103K33DBVRACTIVE-40 to 851.15 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3103K33DBVRG4ACTIVE-40 to 851.15 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3103K33DBVTACTIVE-40 to 851.25 | 100uSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3103K33DBVTG4ACTIVE-40 to 851.25 | 100uSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TPS3103K33DBVRAs of 8:08 AM GMT, 15 Oct 2008As of 8:08 AM GMT, 15 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 5 Dec 6 Weeks AmericasArrow >1k
  DigiKey >1k
  Mouser Electronics >1k
  Newark >1k
  EuropeAvnet-SILICA 48
TPS3103K33DBVRG4As of 8:08 AM GMT, 15 Oct 2008As of 8:08 AM GMT, 15 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 5 Dec 6 Weeks None Reported
View Distributors
   
TPS3103K33DBVTAs of 8:08 AM GMT, 15 Oct 2008As of 8:08 AM GMT, 15 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 7050* >10k | 23 Oct 6 Weeks AmericasArrow 250
  Mouser Electronics 322
  Newark 9
  AsiaWPI 163
  EuropeAvnet-SILICA 885
  Farnell 256
TPS3103K33DBVTG4As of 8:08 AM GMT, 15 Oct 2008As of 8:08 AM GMT, 15 Oct 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 7050* >10k | 23 Oct 6 Weeks AmericasRochester Electronics 250
  EuropeEBV Elektronik 1k
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3103K33DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3103K33DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3103K33DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3103K33DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Ultralow Supply-Current/Supply-Voltage Supervisory Circuits (Rev. E) (tps3103k33.pdf, 783 KB)
    16 Sep 2007 Download

Application Notes

  • Monitoring Five Different Voltage Rails Using the TPS3103 and TPS3306 (slva147.htm, 8 KB)
    28 Aug 2003 Abstract

View Application Notes for Supervisory Circuits(Voltage Supervisors)

 Alternative Products - Are similar to TPS3103K33
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
TPS3801K33Processor Supervisory CircuitsTI customers also evaluated this product.
TPS3803-01Single Voltage DetectorTI customers also evaluated this product.
TPS35103-Channel Supervisor for Switch-Mode Power SuppliesTI customers also evaluated this product.
 Complementary Products - Can be used with TPS3103K33
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS23750IEEE 802.3af PD Controller with Integrated DC/DCPOWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICESTI customers also evaluated this product.
TLV431BLow-Voltage Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS20210.66A, 2.7-5.5V Single Power Distribution Switch IC Hi-Side MOSFET, Fault Report, Act-Low EnablePCMCIA AND USB-USB POWER SWITCHESTI customers also evaluated this product.
TL431Adjustable Precision Shunt RegulatorREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
TPS62420Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TPS76201Single Output LDO, 100mA, Adj.(0.7 to 5.5V), Low Quiescent Current, Over Current LimitationLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
TPS62110Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORSTI customers also evaluated this product.
TL494PWM Control CircuitAC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERSTI customers also evaluated this product.
BQ24070Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4VBATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENTTI customers also evaluated this product.
TL1431Precision Adjustable (Programmable) Shunt ReferenceREFERENCES-SHUNT VOLTAGE REFERENCESTI customers also evaluated this product.
Ultra-Low-Power Microcontrollers 

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support