|
|
|
|
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS310x and TPS311x families of supervisory circuits provide circuit initialization and timing supervision, primarily for DSP and processor-based systems. During power-on, RESET is asserted when the supply voltage (VDD) becomes higher than 0.4 V. Thereafter, the supervisory circuit monitors VDD and keeps the RESET output active as long as VDD remains below the threshold voltage (VIT). An internal timer delays the return of the output to the inactive state to ensure proper system reset. The delay time starts after VDD has risen above VIT. When VDD drops below VIT, the output becomes active again. All the devices of this family have a fixed-sense threshold voltage (VIT) set by an internal voltage divider. The TPS3103 and TPS3106 have an active-low, open-drain RESET output. The TPS3110 has an active-low push/pull RESET. The product spectrum is designed for supply voltages of 0.9 V up to 3.3 V. The circuits are available in SOT23-6 packages. The TPS31xx family is characterized for operation over a temperature range of -40°C to +85°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS3106E16DBVR | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3106E16DBVRG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | |||
| TPS3106E16DBVT | ACTIVE | -40 to 85 | 0.99 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS3106E16DBVTG4 | ACTIVE | -40 to 85 | 0.99 | 1ku | SOT-23 (DBV) | 6 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:11 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS3106E16DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS3106E16DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksTPS3106E16DBVT | |||
| Americas | Avnet | 500 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 230 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 427 | ||
| TI Lead Time*: 4 WeeksTPS3106E16DBVTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS3106E16DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3106E16DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3106E16DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS3106E16DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS3106E16 

No Tags are Available for this Part Number