TPS3307-18 Status: ACTIVE

Triple Processor Supervisory Circuits


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3307-18TPS3307-25 TPS3307-33 
No. of Supervisors3  3  3  
Vit1(Typ)(V)2.93  2.93  4.55  
Vit2(Typ)(V)1.68  2.25  2.93  
Vit3(Typ)(V)Adj  Adj  Adj  
Reset Threshold Accuracy(%)2.7  2.7  2.7  
Time Delay(ms)200  200  200  
IDD(Typ)(uA)15  15  15  
Pin/Package8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  8MSOP-PowerPAD, 8SOIC  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TPS3307-18

Version Part Number Definition
Automotive TPS3307-18-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS3307-18-EP Supports Defense, Aerospace and Medical Applications
Military TPS3307-18M QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS767D301: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs

Product Information

Features

  • Triple Supervisory Circuits for DSP andProcessor-Based Systems
  • Power-On Reset Generator With Fixed Delay Time of 200ms, No External Capacitor Needed
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40µA
  • Supply Voltage Range: 2V to 6V
  • Defined RESET Output From VDD ≥ 1.1V
  • MSOP-8 and SO-8 Packages
  • Temperature Rang: -40°C to +85°C

APowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS3307 family is a series of micropower supply voltage supervisors designed for circuit initialization primarily in DSP and processor-based systems, which require more than one supply voltage.

The product spectrum of the TPS3307-xx is designed for monitoring three independent supply voltages: 3.3V/1.8V/adj, 3.3V/2.5V/adj or 3.3V/5V/adj. The adjustable SENSE input allows the monitoring of any supply voltage >1.25V.

The various supply voltage supervisors are designed to monitor the nominal supply voltage.

During power-on, RESET is asserted when the supply voltage VDD becomes higher than 1.1V. Thereafter, the supply voltage supervisor monitors the SENSEn inputs and keeps RESET active as long as SENSEn remain below the threshold voltage VIT+.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS3307-18DACTIVE-40 to 851.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3307-18DG4ACTIVE-40 to 851.15 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS3307-18DGNACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS3307-18DGNG4ACTIVE-40 to 851.15 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol Purchase Samples
TPS3307-18DGNRACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS3307-18DGNRG4ACTIVE-40 to 851.05 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol 
TPS3307-18DRACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3307-18DRG4ACTIVE-40 to 851.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:15 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS3307-18D
AmericasArrow 1
Newark 76
Rochester Electronics >1k
AsiaWPI 104
EuropeCompel 169
WorldwideMouser Electronics 55
TI Lead Time*: 20 WeeksTPS3307-18DG4
AsiaFarnell Asia 283
EuropeFarnell 283
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksTPS3307-18DGN
AmericasArrow >1k
Avnet >1k
Newark 215
Rochester Electronics >1k
AsiaFarnell Asia 131
WPI 103
EuropeArrow Southern Europe 160
Farnell 122
Spoerle 320
WorldwideDigiKey  Available
Mouser Electronics 806
TI Lead Time*: 20 WeeksTPS3307-18DGNG4
AmericasAvnet >1k
EuropeCompel 220
WorldwideDigiKey  Available
Mouser Electronics 650
TI Lead Time*: 20 WeeksTPS3307-18DGNR
AmericasAvnet >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS3307-18DGNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS3307-18DR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS3307-18DRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS3307-18D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS3307-18DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3307-18 Help

Datasheet

Application Notes

Reference Designs

Description Part # Company
Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TPS23754 High Power/High Efficiency PoE Interface and DC/DC Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
BQ24070 Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here