TPS3307-18M Status: ACTIVE

Triple Processor Supervisors


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS3307-18M
No. of Supervisors3  
Vit1(Typ)(V)2.93  
Vit2(Typ)(V)1.68  
Vit3(Typ)(V)Adj  
Reset Threshold Accuracy(%)2.7  
Time Delay(ms)200  
IDD(Typ)(uA)15  
Pin/Package20LCCC, 8CDIP  
RatingMilitary  
 Samples
 Inventory

Other qualified versions of TPS3307-18M

Version Part Number Definition
Automotive TPS3307-18-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Catalog TPS3307-18 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS3514: 3 Ch Supervisor with Over Current Detect for Switchmode Power Supplies
  • TPS3510: 3-Channel Supervisor for Switch-Mode Power Supplies
  • TPS3307-18-Q1: Automotive Catalog Triple Processor Supervisors

More Related Products

Product Information

Features

  • Qualified for Military Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Triple Supervisory Circuits for DSP and Processor-Based Systems
  • Power-On Reset Generator with Fixed Delay Time of 200 ms, No External Capacitor Needed
  • Temperature-Compensated Voltage Reference
  • Maximum Supply Current of 40 µA
  • Supply Voltage Range ...2 V to 6 V
  • Defined RESET\ Output from VDD 1.1 V
  • CDIP-8 and LCCC-20 Packages
  • Temperature Range ...–55°C to 125°C
  • typical applications
    • Military applications using DSPs, Microcontrollers or Microprocessors
    • Industrial Equipment
    • Programmable Controls

Description

The TPS3307-18 is a micropower supply voltage supervisor designed for circuit initialization primarily in automotive DSP and processor-based systems, which require more than one supply voltage.

The TPS3307-18 is designed for monitoring three independent supply voltages: 3.3 V/1.8 V/adj,. The adjustable SENSE input allows the monitoring of any supply voltage >1.25 V.

During power-on, RESET\ is asserted when the supply voltage VDD becomes higher than 1.1 V. Thereafter, the supply voltage supervisor monitors the SENSEn inputs and keeps RESET\ active as long as SENSEn remain below the threshold voltage VIT+.

An internal timer delays the return of the RESET\ output to the inactive state (high) to ensure proper system reset.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
5962-9959101Q2AACTIVE-55 to 125 16.35 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
5962-9959101QPAACTIVE-55 to 125 14.69 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3307-18MFKBACTIVE-55 to 1255962-9959101Q2A16.35 | 100uLCCC (FK) | 20  1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3307-18MJGACTIVE-55 to 125 11.75 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS3307-18MJGBACTIVE-55 to 1255962-9959101QPA14.69 | 100uCDIP (JG) | 8 View 1 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:16 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 Weeks5962-9959101Q2A
None Reported
View Distributors
TI Lead Time*: 10 Weeks5962-9959101QPA
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS3307-18MFKB
None Reported
View Distributors
TI Lead Time*: 8 WeeksTPS3307-18MJG
None Reported
View Distributors
TI Lead Time*: 10 WeeksTPS3307-18MJGB
AmericasRochester Electronics 227
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
5962-9959101Q2A  TBD POST-PLATE N/A for Pkg TypeViewView
5962-9959101QPA  TBD A42  N/A for Pkg TypeViewView
TPS3307-18MFKB  TBD POST-PLATE N/A for Pkg TypeViewView
TPS3307-18MJG  TBD A42  N/A for Pkg TypeViewView
TPS3307-18MJGB  TBD A42  N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS3307-18M Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS3514 3 Ch Supervisor with Over Current Detect for Switchmode Power Supplies POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3510 3-Channel Supervisor for Switch-Mode Power Supplies POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3307-18-Q1 Automotive Catalog Triple Processor Supervisors POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3307-33-EP Enhanced Product Triple Processor Supervisors POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3307-33 Triple Processor Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UC1543 Power Supply Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here